Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
76 - 100 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 2 HUB 80MM P7 22X5.4MM KW N/A 80 mm N/A 22X5.4MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 71MM P7 20X4.9MM KW N/A 71 mm N/A 20X4.9MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2.5 HUB 38MM P7 10X3.3MMKW N/A 38 mm N/A 10X3.3MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 40MM P7 12X3.3MMKW N/A 40 mm N/A 12X3.3MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 42MM P7 12X3.3MMKW N/A 42 mm N/A 12X3.3MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 45MM P7 14X3.8MMKW N/A 45 mm N/A 14X3.8MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 48MM P7 14X3.8MMKW N/A 48 mm N/A 14X3.8MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 50MM P7 14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 55MM P7 16X4.3MMKW N/A 55 mm N/A 16X4.3MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 60MM P7 18X4.4MMKW N/A 60 mm N/A 18X4.4MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 63MM P7 18X4.4MMKW N/A 63 mm N/A 18X4.4MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 65MM P7 18X4.4MMKW N/A 65 mm N/A 18X4.4MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 70MM P7 20X4.9MMKW N/A 70 mm N/A 20X4.9MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 75MM P7 20X4.9MMKW N/A 75 mm N/A 20X4.9MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 80MM P7 22X5.4MMKW N/A 80 mm N/A 22X5.4MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 85MM P7 22X5.4MMKW N/A 85 mm N/A 22X5.4MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 90MM P7 25X5.4MMKW N/A 90 mm N/A 25X5.4MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 71MM P7 20X4.9MMKW N/A 71 mm N/A 20X4.9MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 3 HUB 100MM P7 28MMX6.4MM N/A 100 mm N/A N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 38MMP7 10MMX3.3MM KW N/A 38 mm N/A 10MMX3.3MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 40MMP7 12MMX3.3MM KW N/A 40 mm N/A 12MMX3.3MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 42MMP7 12MMX3.3MM KW N/A 42 mm N/A 12MMX3.3MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 45MMP7 14MMX3.8MM KW N/A 45 mm N/A 14MMX3.8MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 48MMP7 14MMX3.8MM KW N/A 48 mm N/A 14MMX3.8MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 50MMP7 14MMX3.8MM KW N/A 50 mm N/A 14MMX3.8MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
76 - 100 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »