Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
23276KYMBW906AC4 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276KYMBW906AW6R | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23276YMBW33W40W45AC3 | d - Bore N/A 380 mm | D - Outer Diameter N/A 680 mm26.772 in | B - Outer Ring Width N/A 240 mm9.4490 in | C0 - Static Radial Rating N/A 9520000 N2140000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5970000 N1340000 lbf | Reference Thermal Speed Rating (Grease) N/A 390 rpm | Reference Thermal Speed Rating (Oil) N/A 420 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280KYMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280KYMBW906AC3 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280KYMBW906AC4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280YMBW906A | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23280YMBW906AC4 | d - Bore N/A 400 mm | D - Outer Diameter N/A 720 mm28.3470 in | B - Outer Ring Width N/A 256 mm10.0790 in | C0 - Static Radial Rating N/A 10800000 N2430000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6720000 N1510000 lbf | Reference Thermal Speed Rating (Grease) N/A 350 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906A | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 11800000 N2660000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7360000 N1650000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906AC3 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 11800000 N2660000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7360000 N1650000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23284KYMBW906AC4 | d - Bore N/A 420 mm | D - Outer Diameter N/A 760 mm29.9210 in | B - Outer Ring Width N/A 272 mm10.7090 in | C0 - Static Radial Rating N/A 11800000 N2660000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7360000 N1650000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 360 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292KYMBW906A | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23292KYMBW906AC3 | d - Bore N/A 460 mm | D - Outer Diameter N/A 830 mm32.6770 in | B - Outer Ring Width N/A 296 mm11.6540 in | C0 - Static Radial Rating N/A 14000000 N3150000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 8680000 N1950000 lbf | Reference Thermal Speed Rating (Grease) N/A 290 rpm | Reference Thermal Speed Rating (Oil) N/A 310 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
23296KYMBW906A | d - Bore N/A 480 mm | D - Outer Diameter N/A 870 mm34.2520 in | B - Outer Ring Width N/A 310 mm12.2050 in | C0 - Static Radial Rating N/A 16400000 N3690000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 9860000 N2220000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 280 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/560YMBW40IW902 | d - Bore N/A 560 mm | D - Outer Diameter N/A 750 mm29.528 in | B - Outer Ring Width N/A 140 mm5.512 in | C0 - Static Radial Rating N/A 7290000 N1640000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3500000 N787000 lbf | Reference Thermal Speed Rating (Grease) N/A 450 rpm | Reference Thermal Speed Rating (Oil) N/A 530 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/600KYMBW906A | d - Bore N/A 600 mm | D - Outer Diameter N/A 800 mm31.496 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 8600000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3970000 N892000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/600KYMBW906AC3 | d - Bore N/A 600 mm | D - Outer Diameter N/A 800 mm31.496 in | B - Outer Ring Width N/A 150 mm5.906 in | C0 - Static Radial Rating N/A 8600000 N1930000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 3970000 N892000 lbf | Reference Thermal Speed Rating (Grease) N/A 410 rpm | Reference Thermal Speed Rating (Oil) N/A 480 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/630KYMBW906A | d - Bore N/A 630.000 mm | D - Outer Diameter N/A 850 mm33.465 in | B - Outer Ring Width N/A 165 mm6.4960 in | C0 - Static Radial Rating N/A 10100000 N2260000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 4740000 N1070000 lbf | Reference Thermal Speed Rating (Grease) N/A 380 rpm | Reference Thermal Speed Rating (Oil) N/A 440 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710KYMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710KYMBW906AC3 | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/710YMBW906A | d - Bore N/A 710 mm | D - Outer Diameter N/A 950 mm37.402 in | B - Outer Ring Width N/A 180 mm7.087 in | C0 - Static Radial Rating N/A 12400000 N2780000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 5570000 N1250000 lbf | Reference Thermal Speed Rating (Grease) N/A 330 rpm | Reference Thermal Speed Rating (Oil) N/A 380 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/750KYMBW906A | d - Bore N/A 750 mm | D - Outer Diameter N/A 1000 mm39.3700 in | B - Outer Ring Width N/A 185 mm7.2840 in | C0 - Static Radial Rating N/A 13400000 N3000000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 6010000 N1350000 lbf | Reference Thermal Speed Rating (Grease) N/A 310 rpm | Reference Thermal Speed Rating (Oil) N/A 350 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/850KYMBW40IW534 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/850KYMBW906A | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |
239/850KYMBW906AC3 | d - Bore N/A 850 mm | D - Outer Diameter N/A 1120 mm44.095 in | B - Outer Ring Width N/A 200 mm7.874 in | C0 - Static Radial Rating N/A 16200000 N3650000 lbf | C1(2) - Dynamic Radial Rating (Two-Rows) N/A 7120000 N1600000 lbf | Reference Thermal Speed Rating (Grease) N/A 260 rpm | Reference Thermal Speed Rating (Oil) N/A 300 rpm | Cage Type N/A YMB | Cage Material N/A Brass | CAD N/A |