COMPANY HEADER
CAD (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
26 - 50 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

Add To Cart/Request Quote
N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 230 rpm N/A 240 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 670 mm N/A 1220 mm48.032 in N/A 438 mm17.2440 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 160 rpm N/A 160 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 900 mm N/A 1580 mm62.205 in N/A 515 mm20.2760 in N/A 52300000 N11800000 lbf N/A 27700000 N6230000 lbf N/A 100 rpm N/A 100 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 450 rpm N/A 530 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 410 rpm N/A 480 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 260 rpm N/A 300 rpm N/A YMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 500 mm N/A 830 mm32.6770 in N/A 325 mm12.7950 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 200 rpm N/A 200 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 100 rpm N/A 110 rpm N/A YMD N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1500 rpm N/A 1800 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1600 rpm N/A 1800 rpm N/A EM N/A Brass N/A CAD Icon (for items table) Add To Cart
Request Quote
26 - 50 of 168 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »