All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Application Specific Groups > Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) > View Items  

Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)

Check up to five results to perform an action.


Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 168  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22336EMBW33W40C3 180 mm 380 mm
14.9606
in
126 mm
4.9606
in
2600000 N
584000
lbf
2190000 N
491000
lbf
1200 rpm 1300 rpm EMB Brass CAD Icon (for items table)
22340EMBW33W40W45AC3 200 mm 420 mm
16.5354
in
138 mm
5.4331
in
2930000 N
658000
lbf
2470000 N
556000
lbf
1000 rpm 1200 rpm EMB Brass CAD Icon (for items table)
22344EMBW33W40W45AC3 220 mm 460 mm
18.1100
in
145 mm
5.7090
in
3240000 N
729000
lbf
2740000 N
615000
lbf
940 rpm 1100 rpm EMB Brass CAD Icon (for items table)
22348EMBW40IW534 240 mm 500 mm
19.685
in
155 mm
6.1020
in
3960000 N
890000
lbf
3270000 N
734000
lbf
820 rpm 910 rpm EMB Brass CAD Icon (for items table)
22348EMBW40IW534C3 240 mm 500 mm
19.685
in
155 mm
6.1020
in
3960000 N
890000
lbf
3270000 N
734000
lbf
820 rpm 910 rpm EMB Brass CAD Icon (for items table)
23044KEMW33W40IC4 220 mm 340 mm
13.3858
in
90 mm
3.5433
in
1970000 N
443000
lbf
1340000 N
300000
lbf
1400 rpm 1700 rpm EM Brass CAD Icon (for items table)
23052KEMBW40IW534C3 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW40IW534C4 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23052KEMBW40IW534 260 mm 400 mm
15.748
in
104 mm
4.0945
in
2740000 N
617000
lbf
1820000 N
409000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23056KEMBW40IW534C4 280 mm 420 mm
16.535
in
106 mm
4.1730
in
2810000 N
631000
lbf
1820000 N
410000
lbf
1100 rpm 1300 rpm EMB Brass CAD Icon (for items table)
23064KEMBW40IW534 320 mm 480 mm
18.898
in
121 mm
4.7640
in
3880000 N
873000
lbf
2410000 N
543000
lbf
880 rpm 1000 rpm EMB Brass CAD Icon (for items table)
23064KEMBW40IW534C3 320 mm 480 mm
18.898
in
121 mm
4.7640
in
3880000 N
873000
lbf
2410000 N
543000
lbf
880 rpm 1000 rpm EMB Brass CAD Icon (for items table)
23064KEMBW40IW534C4 320 mm 480 mm
18.898
in
121 mm
4.7640
in
3880000 N
873000
lbf
2410000 N
543000
lbf
880 rpm 1000 rpm EMB Brass CAD Icon (for items table)
23068KEMBW40IW534 340 mm 520 mm
20.472
in
133 mm
5.2360
in
4630000 N
1040000
lbf
2890000 N
650000
lbf
800 rpm 930 rpm EMB Brass CAD Icon (for items table)
23068KEMBW40IW534C4 340 mm 520 mm
20.472
in
133 mm
5.2360
in
4630000 N
1040000
lbf
2890000 N
650000
lbf
800 rpm 930 rpm EMB Brass CAD Icon (for items table)
23072KEMBW906A 360 mm 540 mm
21.2600
in
134 mm
5.2760
in
4610000 N
1040000
lbf
2840000 N
638000
lbf
770 rpm 900 rpm EMB Brass CAD Icon (for items table)
23072KEMBW906AC2 360 mm 540 mm
21.2600
in
134 mm
5.2760
in
4610000 N
1040000
lbf
2840000 N
638000
lbf
770 rpm 900 rpm EMB Brass CAD Icon (for items table)
23072KEMBW906AC3 360 mm 540 mm
21.2600
in
134 mm
5.2760
in
4610000 N
1040000
lbf
2840000 N
638000
lbf
770 rpm 900 rpm EMB Brass CAD Icon (for items table)
23072KEMBW906AC4 360 mm 540 mm
21.2600
in
134 mm
5.2760
in
4610000 N
1040000
lbf
2840000 N
638000
lbf
770 rpm 900 rpm EMB Brass CAD Icon (for items table)
23080EMBW906AC3 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
5980000 N
1340000
lbf
3630000 N
815000
lbf
660 rpm 760 rpm EMB Brass CAD Icon (for items table)
23080KEMBW906A 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
5980000 N
1340000
lbf
3630000 N
815000
lbf
660 rpm 760 rpm EMB Brass CAD Icon (for items table)
23080KEMBW906AC3 400 mm 600 mm
23.6220
in
148 mm
5.8270
in
5980000 N
1340000
lbf
3630000 N
815000
lbf
660 rpm 760 rpm EMB Brass CAD Icon (for items table)
23084KYMBW906AC4 420 mm 620 mm
24.409
in
150 mm
5.906
in
6360000 N
1430000
lbf
3450000 N
774000
lbf
620 rpm 720 rpm YMB Brass CAD Icon (for items table)
23088KYMBW906A 440 mm 650 mm
25.591
in
157 mm
6.1810
in
6970000 N
1570000
lbf
3750000 N
844000
lbf
590 rpm 680 rpm YMB Brass CAD Icon (for items table)
23088KYMBW906AC2 440 mm 650 mm
25.591
in
157 mm
6.1810
in
6970000 N
1570000
lbf
3750000 N
844000
lbf
590 rpm 680 rpm YMB Brass CAD Icon (for items table)
  Results 51 - 75 of 168  1 2 3 4 5 »