All Product Types > ENGINEERED BEARINGS > Spherical Roller Bearings > Spherical Roller Bearings - Application Specific Groups > Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) > View Items  

Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)

Check up to five results to perform an action.


Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 168  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23164KEMBW40IW534C3 320 mm 540 mm
21.2600
in
176 mm
6.9290
in
5950000 N
1340000
lbf
3990000 N
898000
lbf
620 rpm 690 rpm EMB Brass CAD Icon (for items table)
23164KEMBW40IW534C4 320 mm 540 mm
21.2600
in
176 mm
6.9290
in
5950000 N
1340000
lbf
3990000 N
898000
lbf
620 rpm 690 rpm EMB Brass CAD Icon (for items table)
23164KEMBW906A 320 mm 540 mm
21.2600
in
176 mm
6.9290
in
5950000 N
1340000
lbf
3990000 N
898000
lbf
620 rpm 690 rpm EMB Brass CAD Icon (for items table)
23168KEMBW40IW534C4 340 mm 580 mm
22.8350
in
190 mm
7.48
in
6850000 N
1540000
lbf
4500000 N
1010000
lbf
570 rpm 630 rpm EMB Brass CAD Icon (for items table)
23172KEMBW906A 360 mm 600 mm
23.6220
in
192 mm
7.5590
in
7300000 N
1640000
lbf
4660000 N
1050000
lbf
530 rpm 590 rpm EMB Brass CAD Icon (for items table)
23172KEMBW906AC3 360 mm 600 mm
23.6220
in
192 mm
7.5590
in
7300000 N
1640000
lbf
4660000 N
1050000
lbf
530 rpm 590 rpm EMB Brass CAD Icon (for items table)
23176KYMBW906A 380 mm 620 mm
24.409
in
194 mm
7.6380
in
7580000 N
1700000
lbf
4490000 N
1010000
lbf
510 rpm 560 rpm YMB Brass CAD Icon (for items table)
23176KYMBW906AC2 380 mm 620 mm
24.409
in
194 mm
7.6380
in
7580000 N
1700000
lbf
4490000 N
1010000
lbf
510 rpm 560 rpm YMB Brass CAD Icon (for items table)
23176KYMBW906AC3 380 mm 620 mm
24.409
in
194 mm
7.6380
in
7580000 N
1700000
lbf
4490000 N
1010000
lbf
510 rpm 560 rpm YMB Brass CAD Icon (for items table)
23180KYMBW906A 400 mm 650 mm
25.591
in
200 mm
7.874
in
8110000 N
1820000
lbf
4770000 N
1070000
lbf
480 rpm 530 rpm YMB Brass CAD Icon (for items table)
23180KYMBW906AC3 400 mm 650 mm
25.591
in
200 mm
7.874
in
8110000 N
1820000
lbf
4770000 N
1070000
lbf
480 rpm 530 rpm YMB Brass CAD Icon (for items table)
23184KYMBW906AC3 420 mm 700 mm
27.5590
in
224 mm
8.8190
in
9640000 N
2170000
lbf
5720000 N
1290000
lbf
440 rpm 480 rpm YMB Brass CAD Icon (for items table)
23188KYMBW25DW906A 440 mm 720 mm
28.3470
in
226 mm
8.8980
in
10300000 N
2310000
lbf
5970000 N
1340000
lbf
410 rpm 450 rpm YMB Brass CAD Icon (for items table)
23188KYMBW906A 440 mm 720 mm
28.3470
in
226 mm
8.8980
in
10300000 N
2310000
lbf
5970000 N
1340000
lbf
410 rpm 450 rpm YMB Brass CAD Icon (for items table)
23188KYMBW906AC3 440 mm 720 mm
28.3470
in
226 mm
8.8980
in
10300000 N
2310000
lbf
5970000 N
1340000
lbf
410 rpm 450 rpm YMB Brass CAD Icon (for items table)
23188KYMBW906AC4 440 mm 720 mm
28.3470
in
226 mm
8.8980
in
10300000 N
2310000
lbf
5970000 N
1340000
lbf
410 rpm 450 rpm YMB Brass CAD Icon (for items table)
23192KYMBW906A 460 mm 760 mm
29.9210
in
240 mm
9.4490
in
11100000 N
2500000
lbf
6500000 N
1460000
lbf
390 rpm 430 rpm YMB Brass CAD Icon (for items table)
23192KYMBW906AC3 460 mm 760 mm
29.9210
in
240 mm
9.4490
in
11100000 N
2500000
lbf
6500000 N
1460000
lbf
390 rpm 430 rpm YMB Brass CAD Icon (for items table)
23238KEMBW33W40IC4 190 mm 340 mm
13.3858
in
120 mm
4.7244
in
2610000 N
586000
lbf
1940000 N
436000
lbf
990 rpm 1100 rpm EMB Brass CAD Icon (for items table)
23244KEMBW40IW534C4 220 mm 400 mm
15.748
in
144 mm
5.6693
in
3350000 N
754000
lbf
2490000 N
559000
lbf
830 rpm 920 rpm EMB Brass CAD Icon (for items table)
23248KEMBW40IW534 240 mm 440 mm
17.323
in
160 mm
6.299
in
4160000 N
935000
lbf
3050000 N
685000
lbf
720 rpm 790 rpm EMB Brass CAD Icon (for items table)
23248KEMBW40IW534C3 240 mm 440 mm
17.323
in
160 mm
6.299
in
4160000 N
935000
lbf
3050000 N
685000
lbf
720 rpm 790 rpm EMB Brass CAD Icon (for items table)
23248KEMBW40IW534C4 240 mm 440 mm
17.323
in
160 mm
6.299
in
4160000 N
935000
lbf
3050000 N
685000
lbf
720 rpm 790 rpm EMB Brass CAD Icon (for items table)
23256KEMBW502W40IC3 280 mm 500 mm
19.685
in
176 mm
6.9290
in
5250000 N
1180000
lbf
3680000 N
828000
lbf
590 rpm 650 rpm EMB Brass CAD Icon (for items table)
23260KEMBW906A 300 mm 540 mm
21.2600
in
192 mm
7.5590
in
6170000 N
1390000
lbf
4210000 N
946000
lbf
530 rpm 580 rpm EMB Brass CAD Icon (for items table)
  Results 101 - 125 of 168  1 2 3 4 5 »