Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 4210000 N946000 lbf N/A 6170000 N1390000 lbf N/A 530 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 540 mm21.2600 in N/A 192 mm7.5590 in N/A 4210000 N946000 lbf N/A 6170000 N1390000 lbf N/A 530 rpm N/A 580 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 4770000 N1070000 lbf N/A 7090000 N1590000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 4770000 N1070000 lbf N/A 7090000 N1590000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD
N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 4770000 N1070000 lbf N/A 7090000 N1590000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A CAD
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 5160000 N1160000 lbf N/A 8200000 N1840000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 5160000 N1160000 lbf N/A 8200000 N1840000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD
N/A 340.000 mm N/A 620 mm24.409 in N/A 224 mm8.8190 in N/A 5160000 N1160000 lbf N/A 8200000 N1840000 lbf N/A 440 rpm N/A 470 rpm N/A YMB N/A Brass N/A CAD
N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 5530000 N1240000 lbf N/A 8790000 N1980000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD
N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 5530000 N1240000 lbf N/A 8790000 N1980000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD
N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 5530000 N1240000 lbf N/A 8790000 N1980000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 680 mm26.772 in N/A 240 mm9.4490 in N/A 5970000 N1340000 lbf N/A 9520000 N2140000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 680 mm26.772 in N/A 240 mm9.4490 in N/A 5970000 N1340000 lbf N/A 9520000 N2140000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 680 mm26.772 in N/A 240 mm9.4490 in N/A 5970000 N1340000 lbf N/A 9520000 N2140000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 680 mm26.772 in N/A 240 mm9.4490 in N/A 5970000 N1340000 lbf N/A 9520000 N2140000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD
N/A 380 mm N/A 680 mm26.772 in N/A 240 mm9.4490 in N/A 5970000 N1340000 lbf N/A 9520000 N2140000 lbf N/A 390 rpm N/A 420 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 6720000 N1510000 lbf N/A 10800000 N2430000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 6720000 N1510000 lbf N/A 10800000 N2430000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 6720000 N1510000 lbf N/A 10800000 N2430000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 6720000 N1510000 lbf N/A 10800000 N2430000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 720 mm28.3470 in N/A 256 mm10.0790 in N/A 6720000 N1510000 lbf N/A 10800000 N2430000 lbf N/A 350 rpm N/A 380 rpm N/A YMB N/A Brass N/A CAD
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 7360000 N1650000 lbf N/A 11800000 N2660000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 7360000 N1650000 lbf N/A 11800000 N2660000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD
N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 7360000 N1650000 lbf N/A 11800000 N2660000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A CAD
N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 8680000 N1950000 lbf N/A 14000000 N3150000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A CAD
126 - 150 of 168 | Results Per Page | View | Unit of Measure
« 6 7