Batch CAD Cart (0)
  • Cart is empty
Case Carburized Inner Rings and Rollers (W40I,W40R,W906A) - (Common in Paper industry applications)
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
151 - 168 of 168 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

B - Outer Ring Width (mm)

B - Outer Ring Width (in)

C1(2) - Dynamic Radial Rating (Two-Rows) (N)

C1(2) - Dynamic Radial Rating (Two-Rows) (lbf)

Reference Thermal Speed Rating (Grease) (rpm)

Reference Thermal Speed Rating (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

N/A 460 mm N/A 830 mm32.6770 in N/A 296 mm11.6540 in N/A 8680000 N1950000 lbf N/A 14000000 N3150000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A CAD
N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 9860000 N2220000 lbf N/A 16400000 N3690000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A CAD
N/A 280 mm N/A 380.000 mm14.9606 in N/A 75 mm2.9528 in N/A 1170000 N264000 lbf N/A 1990000 N446000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 280 mm N/A 380.000 mm14.9606 in N/A 75 mm2.9528 in N/A 1170000 N264000 lbf N/A 1990000 N446000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 280 mm N/A 380.000 mm14.9606 in N/A 75 mm2.9528 in N/A 1170000 N264000 lbf N/A 1990000 N446000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A CAD
N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 1670000 N376000 lbf N/A 2990000 N673000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A CAD
N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 1670000 N376000 lbf N/A 2990000 N673000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A CAD
N/A 480 mm N/A 650 mm25.591 in N/A 128 mm5.039 in N/A 2820000 N633000 lbf N/A 5890000 N1320000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A CAD
N/A 240 mm N/A 360 mm14.1732 in N/A 118 mm4.6457 in N/A 1790000 N403000 lbf N/A 2900000 N652000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A CAD
N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 2420000 N544000 lbf N/A 4090000 N921000 lbf N/A 760 rpm N/A 860 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 4790000 N1080000 lbf N/A 8480000 N1910000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A CAD
N/A 420 mm N/A 620 mm24.409 in N/A 200 mm7.874 in N/A 4390000 N987000 lbf N/A 8630000 N1940000 lbf N/A 440 rpm N/A 490 rpm N/A YMB N/A Brass N/A CAD
N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 2030000 N456000 lbf N/A 2930000 N658000 lbf N/A 790 rpm N/A 850 rpm N/A EMB N/A Brass N/A CAD
N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 3210000 N723000 lbf N/A 5060000 N1140000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A CAD
N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 4060000 N913000 lbf N/A 6270000 N1410000 lbf N/A 440 rpm N/A 470 rpm N/A EMB N/A Brass N/A CAD
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 5810000 N1310000 lbf N/A 10400000 N2330000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A CAD
N/A 400 mm N/A 650 mm25.591 in N/A 250 mm9.8430 in N/A 5810000 N1310000 lbf N/A 10400000 N2330000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A CAD
N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 7120000 N1600000 lbf N/A 12900000 N2900000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A CAD
151 - 168 of 168 | Results Per Page | View | Unit of Measure
« 6 7