3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d1 (in)

d1 (mm)

Timken Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

N/A 3/4 in19.05 mm N/A 29.00 mm N/A 38 mm N/A KM5 N/A MB5 N/A
N/A 3/4 in19.05 mm N/A 35.00 mm N/A 38 mm N/A KM5 N/A MB5 N/A
N/A 1 in25.40 mm N/A 31.00 mm N/A 45 mm N/A KM6 N/A MB6 N/A
N/A 1 in25.40 mm N/A 38.00 mm N/A 45 mm N/A KM6 N/A MB6 N/A
N/A 1 1/8 in28.58 mm N/A 43.00 mm N/A 52 mm N/A KM6 N/A MB6 N/A
N/A 1 1/4 in31.75 mm N/A 36.00 mm N/A 58 mm N/A KM8 N/A MB8 N/A
N/A 1 1/4 in31.75 mm N/A 46.00 mm N/A 58 mm N/A KM8 N/A MB8 N/A
N/A 1 1/2 in38.10 mm N/A 39.00 mm N/A 65 mm N/A KM9 N/A MB9 N/A
N/A 1 1/2 in38.10 mm N/A 50.00 mm N/A 65 mm N/A KM9 N/A MB9 N/A
N/A 1 3/4 in44.45 mm N/A 42.00 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV10
N/A 1 3/4 in44.45 mm N/A 55.00 mm N/A 70 mm N/A KM10 N/A MB10 N/A HMV10
N/A 2 in50.80 mm N/A 45.00 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV11
N/A 2 in50.80 mm N/A 59.00 mm N/A 75 mm N/A KM11 N/A MB11 N/A HMV11
N/A 2 1/8 in53.98 mm N/A 62.00 mm N/A 80 mm N/A KM11 N/A MB11 N/A HMV11
N/A 2 1/4 in57.15 mm N/A 50.00 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV13
N/A 2 1/4 in57.15 mm N/A 65.00 mm N/A 85 mm N/A KM13 N/A MB13 N/A HMV13
N/A 2 1/2 in63.50 mm N/A 55.00 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV15
N/A 2 1/2 in63.50 mm N/A 73.00 mm N/A 98 mm N/A KM15 N/A MB15 N/A HMV15
N/A 2 3/4 in69.85 mm N/A 59.00 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV16
N/A 2 3/4 in69.85 mm N/A 78.00 mm N/A 105 mm N/A KM16 N/A MB16 N/A HMV16
N/A 3 in76.20 mm N/A 63.00 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV17
N/A 3 in76.20 mm N/A 82.00 mm N/A 110 mm N/A KM17 N/A MB17 N/A HMV17
N/A 3 1/4 in82.55 mm N/A 65.00 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV18
N/A 3 1/4 in82.55 mm N/A 68.00 mm N/A 125 mm N/A KM19 N/A MB19 N/A HMV19
N/A 3 1/4 in82.55 mm N/A 86.00 mm N/A 120 mm N/A KM18 N/A MB18 N/A HMV18
1 - 25 of 62 | Results Per Page | View | Unit of Measure
1 2 3