3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Bore (mm)

Timken Part Number

Bearing Bore

Max. Major Diameter

Min. Major Diameter

Diameter S-3

Locknut

Lockplate

Weight

N/A 240 mm N/A 239.83 mm9.442 in N/A 239.31 mm9.4218 in N/A 233.36 mm9 3/16 in N/A N 048 N/A P 48 N/A
N/A 260 mm N/A 258.88 mm10.192 in N/A 258.36 mm10.1718 in N/A 252.41 mm9 15/16 in N/A N 052 N/A P 52 N/A
N/A 280 mm N/A 279.50 mm11.004 in N/A 278.99 mm10.9838 in N/A 273.05 mm10 3/4 in N/A N 056 N/A P 56 N/A
N/A 300 mm N/A 299.34 mm11.785 in N/A 298.83 mm11.7648 in N/A 292.10 mm11 1/2 in N/A N 060 N/A P 60 N/A
N/A 320 mm N/A 319.08 mm12.562 in N/A 318.56 mm12.5418 in N/A 312.74 mm12 5/16 in N/A N 064 N/A P 64 N/A
N/A 340 mm N/A 337.90 mm13.303 in N/A 337.49 mm13.2870 in N/A 331.79 mm13 1/16 in N/A N 068 N/A P 68 N/A
N/A 360 mm N/A 359.00 mm14.134 in N/A 358.60 mm14.1180 in N/A 350.84 mm13 13/16 in N/A N 072 N/A P 72 N/A
N/A 380 mm N/A 378.99 mm14.921 in N/A 378.59 mm14.9050 in N/A 371.48 mm14 5/8 in N/A N 076 N/A P 76 N/A
N/A 400 mm N/A 399.01 mm15.709 in N/A 398.60 mm15.6930 in N/A 390.53 mm15 3/8 in N/A N 080 N/A P 80 N/A
N/A 420 mm N/A 419.00 mm16.496 in N/A 418.59 mm16.4800 in N/A 411.16 mm16 3/16 in N/A N 084 N/A P 84 N/A
N/A 440 mm N/A 438.99 mm17.283 in N/A 438.58 mm17.2670 in N/A 431.80 mm17 in N/A N 088 N/A P 88 N/A
N/A 460 mm N/A 459.00 mm18.071 in N/A 458.60 mm18.0550 in N/A 450.85 mm17 3/4 in N/A N 092 N/A P 92 N/A
N/A 480 mm N/A 478.99 mm18.858 in N/A 478.59 mm18.8420 in N/A 469.90 mm18 1/2 in N/A N 096 N/A P 96 N/A
N/A 500 mm N/A 499.01 mm19.646 in N/A 498.60 mm19.6300 in N/A 489.00 mm19 1/4 in N/A N 500 N/A P 500 N/A
N/A 530 mm N/A 529.01 mm20.827 in N/A 528.50 mm20.8070 in N/A 517.50 mm20 3/8 in N/A N 530 N/A P 530 N/A
N/A 560 mm N/A 559.00 mm22.008 in N/A 558.50 mm21.9880 in N/A 549.30 mm21 5/8 in N/A N 560 N/A P 560 N/A
N/A 600 mm N/A 599.01 mm23.583 in N/A 598.50 mm23.5630 in N/A 587.40 mm23 1/8 in N/A N 600 N/A P 600 N/A
N/A 630 mm N/A 629.01 mm24.764 in N/A 628.50 mm24.7440 in N/A 619.10 mm24 3/8 in N/A N 630 N/A P 630 N/A
N/A 670 mm N/A 669.01 mm26.339 in N/A 668.50 mm26.3190 in N/A 657.20 mm25 7/8 in N/A N 670 N/A P 670 N/A
N/A 710 mm N/A 709.02 mm27.914 in N/A 708.33 mm27.8870 in N/A 695.30 mm27 3/8 in N/A N 710 N/A P 710 N/A
N/A 750 mm N/A 749.02 mm29.489 in N/A 748.34 mm29.4620 in N/A 736.60 mm29 in N/A N 750 N/A P 750 N/A
N/A 800 mm N/A 799.01 mm31.457 in N/A 798.32 mm31.4300 in N/A 787.40 mm31 in N/A N 800 N/A P 800 N/A
N/A 850 mm N/A 849.02 mm33.426 in N/A 848.34 mm33.3990 in N/A 835.00 mm32 7/8 in N/A N 850 N/A P 850 N/A
N/A 900 mm N/A 899.01 mm35.394 in N/A 898.32 mm35.3670 in N/A 885.80 mm34 7/8 in N/A N 900 N/A P 900 N/A
N/A 950 mm N/A 949.02 mm37.363 in N/A 948.33 mm37.3360 in N/A 933.50 mm36 3/4 in N/A N 950 N/A P 950 N/A
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1