Part Number |
Major Diameter B |
Threads No. per Inch |
C |
D |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|
HMVC 10 | Major Diameter B N/A 1.967 in | Threads No. per Inch N/A 18 | C N/A 4.488 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 4.5 in² | CAD N/A |
HMVC 100 | Major Diameter B N/A 19.682 in | Threads No. per Inch N/A 5 | C N/A 25.0000 in | D N/A 2.598 in | Piston Length of Travel N/A 0.748 in | Piston Area N/A 80.6 in² | CAD N/A |
HMVC 106 | Major Diameter B N/A 20.867 in | Threads No. per Inch N/A 4 | C N/A 26.3780 in | D N/A 2.716 in | Piston Length of Travel N/A 0.827 in | Piston Area N/A 87.1 in² | CAD N/A |
HMVC 112 | Major Diameter B N/A 21.923 in | Threads No. per Inch N/A 4 | C N/A 27.756 in | D N/A 2.795 in | Piston Length of Travel N/A 0.866 in | Piston Area N/A 94.9 in² | CAD N/A |
HMVC 12 | Major Diameter B N/A 2.360 in | Threads No. per Inch N/A 18 | C N/A 4.921 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 5.0 in² | CAD N/A |
HMVC 120 | Major Diameter B N/A 23.623 in | Threads No. per Inch N/A 4 | C N/A 29.528 in | D N/A 2.874 in | Piston Length of Travel N/A 0.905 in | Piston Area N/A 104.5 in² | CAD N/A |
HMVC 126 | Major Diameter B N/A 24.804 in | Threads No. per Inch N/A 4 | C N/A 30.709 in | D N/A 2.913 in | Piston Length of Travel N/A 0.905 in | Piston Area N/A 113.0 in² | CAD N/A |
HMVC 13 | Major Diameter B N/A 2.548 in | Threads No. per Inch N/A 18 | C N/A 5.3150 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 5.4 in² | CAD N/A |
HMVC 134 | Major Diameter B N/A 26.379 in | Threads No. per Inch N/A 4 | C N/A 32.48 in | D N/A 2.992 in | Piston Length of Travel N/A 0.945 in | Piston Area N/A 123.2 in² | CAD N/A |
HMVC 14 | Major Diameter B N/A 2.751 in | Threads No. per Inch N/A 18 | C N/A 5.512 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.0 in² | CAD N/A |
HMVC 142 | Major Diameter B N/A 27.961 in | Threads No. per Inch N/A 3 | C N/A 34.2520 in | D N/A 3.071 in | Piston Length of Travel N/A 0.984 in | Piston Area N/A 135.9 in² | CAD N/A |
HMVC 15 | Major Diameter B N/A 2.933 in | Threads No. per Inch N/A 12 | C N/A 5.709 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.3 in² | CAD N/A |
HMVC 150 | Major Diameter B N/A 29.536 in | Threads No. per Inch N/A 3 | C N/A 36.024 in | D N/A 3.11 in | Piston Length of Travel N/A 0.984 in | Piston Area N/A 150.4 in² | CAD N/A |
HMVC 16 | Major Diameter B N/A 3.137 in | Threads No. per Inch N/A 12 | C N/A 5.906 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.5 in² | CAD N/A |
HMVC 160 | Major Diameter B N/A 31.504 in | Threads No. per Inch N/A 3 | C N/A 38.189 in | D N/A 3.15 in | Piston Length of Travel N/A 0.984 in | Piston Area N/A 161.2 in² | CAD N/A |
HMVC 17 | Major Diameter B N/A 3.34 in | Threads No. per Inch N/A 12 | C N/A 6.102 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.8 in² | CAD N/A |
HMVC 170 | Major Diameter B N/A 33.473 in | Threads No. per Inch N/A 3 | C N/A 40.157 in | D N/A 3.268 in | Piston Length of Travel N/A 1.024 in | Piston Area N/A 177.6 in² | CAD N/A |
HMVC 18 | Major Diameter B N/A 3.527 in | Threads No. per Inch N/A 12 | C N/A 6.299 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 7.4 in² | CAD N/A |
HMVC 180 | Major Diameter B N/A 35.441 in | Threads No. per Inch N/A 3 | C N/A 42.1260 in | D N/A 3.386 in | Piston Length of Travel N/A 1.181 in | Piston Area N/A 192.2 in² | CAD N/A |
HMVC 19 | Major Diameter B N/A 3.73 in | Threads No. per Inch N/A 12 | C N/A 6.496 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 7.7 in² | CAD N/A |
HMVC 190 | Major Diameter B N/A 37.41 in | Threads No. per Inch N/A 3 | C N/A 44.291 in | D N/A 3.386 in | Piston Length of Travel N/A 1.181 in | Piston Area N/A 210.2 in² | CAD N/A |
HMVC 20 | Major Diameter B N/A 3.918 in | Threads No. per Inch N/A 12 | C N/A 6.693 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 8.1 in² | CAD N/A |
HMVC 22 | Major Diameter B N/A 4.325 in | Threads No. per Inch N/A 12 | C N/A 7.087 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 8.8 in² | CAD N/A |
HMVC 24 | Major Diameter B N/A 4.716 in | Threads No. per Inch N/A 12 | C N/A 7.4800 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 9.5 in² | CAD N/A |
HMVC 26 | Major Diameter B N/A 5.106 in | Threads No. per Inch N/A 12 | C N/A 7.874 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 10.1 in² | CAD N/A |