Part Number |
Major Diameter B |
Threads No. per Inch |
C |
D |
Piston Length of Travel |
Piston Area |
CAD |
---|---|---|---|---|---|---|---|
HMVC 10 | Major Diameter B N/A 1.967 in | Threads No. per Inch N/A 18 | C N/A 4.488 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 4.5 in² | CAD N/A |
HMVC 12 | Major Diameter B N/A 2.360 in | Threads No. per Inch N/A 18 | C N/A 4.921 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 5.0 in² | CAD N/A |
HMVC 13 | Major Diameter B N/A 2.548 in | Threads No. per Inch N/A 18 | C N/A 5.3150 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 5.4 in² | CAD N/A |
HMVC 14 | Major Diameter B N/A 2.751 in | Threads No. per Inch N/A 18 | C N/A 5.512 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.0 in² | CAD N/A |
HMVC 15 | Major Diameter B N/A 2.933 in | Threads No. per Inch N/A 12 | C N/A 5.709 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.3 in² | CAD N/A |
HMVC 16 | Major Diameter B N/A 3.137 in | Threads No. per Inch N/A 12 | C N/A 5.906 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.5 in² | CAD N/A |
HMVC 17 | Major Diameter B N/A 3.34 in | Threads No. per Inch N/A 12 | C N/A 6.102 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 6.8 in² | CAD N/A |
HMVC 18 | Major Diameter B N/A 3.527 in | Threads No. per Inch N/A 12 | C N/A 6.299 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 7.4 in² | CAD N/A |
HMVC 19 | Major Diameter B N/A 3.73 in | Threads No. per Inch N/A 12 | C N/A 6.496 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 7.7 in² | CAD N/A |
HMVC 20 | Major Diameter B N/A 3.918 in | Threads No. per Inch N/A 12 | C N/A 6.693 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 8.1 in² | CAD N/A |
HMVC 22 | Major Diameter B N/A 4.325 in | Threads No. per Inch N/A 12 | C N/A 7.087 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 8.8 in² | CAD N/A |
HMVC 24 | Major Diameter B N/A 4.716 in | Threads No. per Inch N/A 12 | C N/A 7.4800 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 9.5 in² | CAD N/A |
HMVC 26 | Major Diameter B N/A 5.106 in | Threads No. per Inch N/A 12 | C N/A 7.874 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 10.1 in² | CAD N/A |
HMVC 28 | Major Diameter B N/A 5.497 in | Threads No. per Inch N/A 12 | C N/A 8.268 in | D N/A 1.496 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 10.7 in² | CAD N/A |
HMVC 30 | Major Diameter B N/A 5.888 in | Threads No. per Inch N/A 12 | C N/A 8.661 in | D N/A 1.535 in | Piston Length of Travel N/A 0.197 in | Piston Area N/A 11.6 in² | CAD N/A |
HMVC 32 | Major Diameter B N/A 6.284 in | Threads No. per Inch N/A 8 | C N/A 9.2520 in | D N/A 1.575 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 13.3 in² | CAD N/A |
HMVC 34 | Major Diameter B N/A 6.659 in | Threads No. per Inch N/A 8 | C N/A 9.645 in | D N/A 1.614 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 14.7 in² | CAD N/A |
HMVC 36 | Major Diameter B N/A 7.066 in | Threads No. per Inch N/A 8 | C N/A 10.039 in | D N/A 1.615 in | Piston Length of Travel N/A 0.236 in | Piston Area N/A 16.0 in² | CAD N/A |
HMVC 38 | Major Diameter B N/A 7.472 in | Threads No. per Inch N/A 8 | C N/A 10.63 in | D N/A 1.653 in | Piston Length of Travel N/A 0.276 in | Piston Area N/A 17.8 in² | CAD N/A |
HMVC 40 | Major Diameter B N/A 7.847 in | Threads No. per Inch N/A 8 | C N/A 11.024 in | D N/A 1.693 in | Piston Length of Travel N/A 0.276 in | Piston Area N/A 19.4 in² | CAD N/A |
HMVC 44 | Major Diameter B N/A 8.628 in | Threads No. per Inch N/A 8 | C N/A 12.008 in | D N/A 1.732 in | Piston Length of Travel N/A 0.354 in | Piston Area N/A 22.3 in² | CAD N/A |
HMVC 48 | Major Diameter B N/A 9.442 in | Threads No. per Inch N/A 6 | C N/A 12.992 in | D N/A 1.811 in | Piston Length of Travel N/A 0.394 in | Piston Area N/A 25.6 in² | CAD N/A |
HMVC 52 | Major Diameter B N/A 10.192 in | Threads No. per Inch N/A 6 | C N/A 13.976 in | D N/A 1.85 in | Piston Length of Travel N/A 0.433 in | Piston Area N/A 29.1 in² | CAD N/A |
HMVC 56 | Major Diameter B N/A 11.004 in | Threads No. per Inch N/A 6 | C N/A 14.9610 in | D N/A 1.929 in | Piston Length of Travel N/A 0.472 in | Piston Area N/A 32.7 in² | CAD N/A |
HMVC 60 | Major Diameter B N/A 11.785 in | Threads No. per Inch N/A 6 | C N/A 15.945 in | D N/A 2.008 in | Piston Length of Travel N/A 0.551 in | Piston Area N/A 36.6 in² | CAD N/A |