3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Safe and effective tapered bore bearing assembly.
  • Includes mounting sleeve, locknut and lockwasher or lockplate.
  • Other dimensions may be available, consult your Timken sales representative.

* Adapters with a C1 dimension use a lockplate as the locking device as shown in the illustration; otherwise, a lockwasher is used as the locking device.
1 - 25 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Timken Part Number

d1

L

C

*C1

Thread G

D3

Weight

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

N/A 20.00 mm N/A 29.00 mm N/A 8 mm N/A N/A M25x1.5 N/A 38 mm N/A 0.08 Kg N/A KM5 N/A MB5 N/A
N/A 20.00 mm N/A 35.00 mm N/A 8 mm N/A N/A M25x1.5 N/A 38 mm N/A 0.09 Kg N/A KM5 N/A MB5 N/A
N/A 25.00 mm N/A 31.00 mm N/A 8 mm N/A N/A M30x1.5 N/A 45 mm N/A 0.11 Kg N/A KM6 N/A MB6 N/A
N/A 25.00 mm N/A 38.00 mm N/A 8 mm N/A N/A M30x1.5 N/A 45 mm N/A 0.11 Kg N/A KM6 N/A MB6 N/A
N/A 30.00 mm N/A 35.00 mm N/A 9 mm N/A N/A M35x1.5 N/A 52 mm N/A 0.14 Kg N/A KM7 N/A MB7 N/A
N/A 30.00 mm N/A 43.00 mm N/A 9 mm N/A N/A M35x1.5 N/A 52 mm N/A 0.16 Kg N/A KM7 N/A MB7 N/A
N/A 35.00 mm N/A 36.00 mm N/A 10 mm N/A N/A M40x1.5 N/A 58 mm N/A 0.19 Kg N/A KM8 N/A MB8 N/A
N/A 35.00 mm N/A 46.00 mm N/A 10 mm N/A N/A M40x1.5 N/A 58 mm N/A 0.22 Kg N/A KM8 N/A MB8 N/A
N/A 40.00 mm N/A 39.00 mm N/A 11 mm N/A N/A M45x1.5 N/A 65 mm N/A 0.25 Kg N/A KM9 N/A MB9 N/A
N/A 40.00 mm N/A 50.00 mm N/A 11 mm N/A N/A M45x1.5 N/A 65 mm N/A 0.28 Kg N/A KM9 N/A MB9 N/A
N/A 45.00 mm N/A 42.00 mm N/A 12 mm N/A N/A M50x1.5 N/A 70 mm N/A 0.30 Kg N/A KM10 N/A MB10 N/A HMV10
N/A 45.00 mm N/A 55.00 mm N/A 12 mm N/A N/A M50x1.5 N/A 70 mm N/A 0.36 Kg N/A KM10 N/A MB10 N/A HMV10
N/A 50.00 mm N/A 45.00 mm N/A 12 mm N/A N/A M55x2 N/A 75 mm N/A 0.35 Kg N/A KM11 N/A MB11 N/A HMV11
N/A 50.00 mm N/A 59.00 mm N/A 12 mm N/A N/A M55x2 N/A 75 mm N/A 0.42 Kg N/A KM11 N/A MB11 N/A HMV11
N/A 55.00 mm N/A 47.00 mm N/A 13 mm N/A N/A M60x2 N/A 80 mm N/A 0.39 Kg N/A KM12 N/A MB12 N/A HMV12
N/A 55.00 mm N/A 62.00 mm N/A 13 mm N/A N/A M60x2 N/A 80 mm N/A 0.48 Kg N/A KM12 N/A MB12 N/A HMV12
N/A 60.00 mm N/A 50.00 mm N/A 14 mm N/A N/A M65x2 N/A 85 mm N/A 0.46 Kg N/A KM13 N/A MB13 N/A HMV13
N/A 60.00 mm N/A 65.00 mm N/A 14 mm N/A N/A M65x2 N/A 85 mm N/A 0.56 Kg N/A KM13 N/A MB13 N/A HMV13
N/A 60.00 mm N/A 52.00 mm N/A 14 mm N/A N/A M70x2 N/A 92 mm N/A 0.72 Kg N/A KM14 N/A MB14 N/A HMV14
N/A 60.00 mm N/A 68.00 mm N/A 14 mm N/A N/A M70x2 N/A 92 mm N/A 0.90 Kg N/A KM14 N/A MB14 N/A HMV14
N/A 65.00 mm N/A 55.00 mm N/A 15 mm N/A N/A M75x2 N/A 98 mm N/A 0.83 Kg N/A KM15 N/A MB15 N/A HMV15
N/A 65.00 mm N/A 73.00 mm N/A 15 mm N/A N/A M75x2 N/A 98 mm N/A 1.05 Kg N/A KM15 N/A MB15 N/A HMV15
N/A 70.00 mm N/A 59.00 mm N/A 17 mm N/A N/A M80x2 N/A 105 mm N/A 1.03 Kg N/A KM16 N/A MB16 N/A HMV16
N/A 70.00 mm N/A 78.00 mm N/A 17 mm N/A N/A M80x2 N/A 105 mm N/A 1.28 Kg N/A KM16 N/A MB16 N/A HMV16
N/A 75.00 mm N/A 63.00 mm N/A 18 mm N/A N/A M85x2 N/A 110 mm N/A 1.18 Kg N/A KM17 N/A MB17 N/A HMV17
1 - 25 of 126 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »