3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
- Safe and effective tapered bore bearing assembly.
- Includes mounting sleeve, locknut and lockwasher or lockplate.
- Other dimensions may be available, consult your Timken sales representative.
Timken Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
---|---|---|---|---|---|---|
HA306 | d1 N/A 15/16 in23.81 mm | L N/A 31.00 mm | D3 N/A 45 mm | Locknut N/A KM6 | Lockwasher and Lockplates N/A MB6 | Appropriate Hydraulic Nut N/A |
HA307 | d1 N/A 1 3/16 in30.16 mm | L N/A 35.00 mm | D3 N/A 52 mm | Locknut N/A KM7 | Lockwasher and Lockplates N/A MB7 | Appropriate Hydraulic Nut N/A |
HA308 | d1 N/A 1 5/16 in33.34 mm | L N/A 36.00 mm | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A |
HA2308 | d1 N/A 1 5/16 in33.34 mm | L N/A 46.00 mm | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A |
HA309 | d1 N/A 1 7/16 in36.51 mm | L N/A 39.00 mm | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A |
HA2309 | d1 N/A 1 7/16 in36.51 mm | L N/A 50.00 mm | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A |
HA310 | d1 N/A 1 11/16 in42.86 mm | L N/A 42.00 mm | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV10 |
HA2310 | d1 N/A 1 11/16 in42.86 mm | L N/A 55.00 mm | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV10 |
HA311 | d1 N/A 1 15/16 in49.21 mm | L N/A 45.00 mm | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV11 |
HA2311 | d1 N/A 1 15/16 in49.21 mm | L N/A 59.00 mm | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV11 |
HA313 | d1 N/A 2 3/16 in55.56 mm | L N/A 50.00 mm | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV13 |
HA2313 | d1 N/A 2 3/16 in55.56 mm | L N/A 65.00 mm | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV13 |
HA315 | d1 N/A 2 7/16 in61.91 mm | L N/A 55.00 mm | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV15 |
HA2315 | d1 N/A 2 7/16 in61.91 mm | L N/A 73.00 mm | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV15 |
HA316 | d1 N/A 2 11/16 in68.26 mm | L N/A 59.00 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV16 |
HA2316 | d1 N/A 2 11/16 in68.26 mm | L N/A 78.00 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV16 |
HA317 | d1 N/A 2 15/16 in74.61 mm | L N/A 63.00 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV17 |
HA2317 | d1 N/A 2 15/16 in74.61 mm | L N/A 82.00 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV17 |
HA318 | d1 N/A 3 3/16 in80.96 mm | L N/A 65.00 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV18 |
HA2318 | d1 N/A 3 3/16 in80.96 mm | L N/A 86.00 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV18 |
HA320 | d1 N/A 3 7/16 in87.31 mm | L N/A 71.00 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 |
HA3120 | d1 N/A 3 7/16 in87.31 mm | L N/A 76.00 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 |
HA2320 | d1 N/A 3 7/16 in87.31 mm | L N/A 97.00 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 |
HA322 | d1 N/A 3 15/16 in100.01 mm | L N/A 77.00 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 |
HA3122 | d1 N/A 3 15/16 in100.01 mm | L N/A 81.00 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 |