3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Timken Part Number

d1

L

D3

Weight

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

N/A 140.00 mm N/A 93.00 mm N/A 190 mm N/A 5.21 Kg N/A KML 32 N/A MBL32 N/A HMV32
N/A 140.00 mm N/A 119.00 mm N/A 210 mm N/A 7.67 Kg N/A KM 32 N/A MB32 N/A HMV32
N/A 150.00 mm N/A 101.00 mm N/A 200 mm N/A 5.99 Kg N/A KML 34 N/A MBL34 N/A HMV34
N/A 150.00 mm N/A 122.00 mm N/A 220 mm N/A 8.38 Kg N/A KM 34 N/A MB34 N/A HMV34
N/A 160.00 mm N/A 87.00 mm N/A 210 mm N/A 5.70 Kg N/A KML 36 N/A MBL36 N/A HMV36
N/A 160.00 mm N/A 109.00 mm N/A 210 mm N/A 6.83 Kg N/A KML 36 N/A MBL36 N/A HMV36
N/A 160.00 mm N/A 131.00 mm N/A 230 mm N/A 9.50 Kg N/A KM 36 N/A MB36 N/A HMV36
N/A 170.00 mm N/A 89.00 mm N/A 220 mm N/A 6.19 Kg N/A KML 38 N/A MBL38 N/A HMV38
N/A 170.00 mm N/A 112.00 mm N/A 220 mm N/A 7.45 Kg N/A KML 38 N/A MBL38 N/A HMV38
N/A 170.00 mm N/A 141.00 mm N/A 240 mm N/A 10.80 Kg N/A KM 38 N/A MB38 N/A HMV38
N/A 170.00 mm N/A 169.00 mm N/A 240 mm N/A 12.6 Kg N/A KM 38 N/A MB38 N/A HMV38
N/A 180.00 mm N/A 98.00 mm N/A 240 mm N/A 7.89 Kg N/A KML 40 N/A MBL40 N/A HMV40
N/A 180.00 mm N/A 120.00 mm N/A 240 mm N/A 9.19 Kg N/A KML 40 N/A MBL40 N/A HMV40
N/A 180.00 mm N/A 150.00 mm N/A 250 mm N/A 12.10 Kg N/A KM 40 N/A MB40 N/A HMV40
N/A 180.00 mm N/A 176.00 mm N/A 250 mm N/A 13.90 Kg N/A KM 40 N/A MB40 N/A HMV40
N/A 200.00 mm N/A 96.00 mm N/A 260 mm N/A 8.16 Kg N/A HM3044 N/A MS3044 N/A HMV44
N/A 200.00 mm N/A 126.00 mm N/A 260 mm N/A 10.3 Kg N/A HM3044 N/A MS3044 N/A HMV44
N/A 200.00 mm N/A 161.00 mm N/A 280 mm N/A 15.00 Kg N/A HM44T N/A MB44 N/A HMV44
N/A 200.00 mm N/A 186.00 mm N/A 280 mm N/A 17.00 Kg N/A HM44T N/A MB44 N/A HMV44
N/A 220.00 mm N/A 101.00 mm N/A 290 mm N/A 11.00 Kg N/A HM3048 N/A MS3048 N/A HMV48
N/A 220.00 mm N/A 133.00 mm N/A 290 mm N/A 13.20 Kg N/A HM3048 N/A MS3048 N/A HMV48
N/A 220.00 mm N/A 172.00 mm N/A 300 mm N/A 17.60 Kg N/A HM48T N/A MB48 N/A HMV48
N/A 220.00 mm N/A 199.00 mm N/A 300 mm N/A 20.00 Kg N/A HM48T N/A MB48 N/A HMV48
N/A 240.00 mm N/A 116.00 mm N/A 310 mm N/A 12.80 Kg N/A HM3052 N/A MS3052 N/A HMV52
N/A 240.00 mm N/A 145.00 mm N/A 310 mm N/A 15.30 Kg N/A HM3052 N/A MS3052 N/A HMV52
1 - 25 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5