Batch CAD Cart (0)
  • Cart is empty
  • Includes sleeve, hydraulic nut and lockwasher or lockplate.
  • Hydraulic assistance facilitates mounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

d1 (mm)

Part Number

d1

L

D3

Locknut

Lockwasher and Lockplates

Appropriate Hydraulic Nut

N/A 140 mm N/A 93 mm N/A 190 mm N/A KML 32 N/A MBL32 N/A HMV 32
N/A 140 mm N/A 119 mm N/A 210 mm N/A KM 32 N/A MB32 N/A HMV 32
N/A 150 mm N/A 101 mm N/A 200 mm N/A KML 34 N/A MBL34 N/A HMV 34
N/A 150 mm N/A 122 mm N/A 220 mm N/A KM 34 N/A MB34 N/A HMV 34
N/A 160 mm N/A 87 mm N/A 210 mm N/A KML 36 N/A MBL36 N/A HMV 36
N/A 160 mm N/A 109 mm N/A 210 mm N/A KML 36 N/A MBL36 N/A HMV 36
N/A 160 mm N/A 131 mm N/A 230 mm N/A KM 36 N/A MB36 N/A HMV 36
N/A 170 mm N/A 89 mm N/A 220 mm N/A KML 38 N/A MBL38 N/A HMV 38
N/A 170 mm N/A 112 mm N/A 220 mm N/A KML 38 N/A MBL38 N/A HMV 38
N/A 170 mm N/A 141 mm N/A 240 mm N/A KM 38 N/A MB38 N/A HMV 38
N/A 170 mm N/A 169 mm N/A 240 mm N/A KM 38 N/A MB38 N/A HMV 38
N/A 180 mm N/A 98 mm N/A 240 mm N/A KML 40 N/A MBL40 N/A HMV 40
N/A 180 mm N/A 120 mm N/A 240 mm N/A KML 40 N/A MBL40 N/A HMV 40
N/A 180 mm N/A 150 mm N/A 250 mm N/A KM 40 N/A MB40 N/A HMV 40
N/A 180 mm N/A 176 mm N/A 250 mm N/A KM 40 N/A MB40 N/A HMV 40
N/A 200 mm N/A 96 mm N/A 260 mm N/A HM3044 N/A MS3044 N/A HMV 44
N/A 200 mm N/A 126 mm N/A 260 mm N/A HM3044 N/A MS3044 N/A HMV 44
N/A 200 mm N/A 161 mm N/A 280 mm N/A HM44T N/A MB44 N/A HMV 44
N/A 200 mm N/A 186 mm N/A 280 mm N/A HM44T N/A MB44 N/A HMV 44
N/A 220 mm N/A 101 mm N/A 290 mm N/A HM3048 N/A MS3048 N/A HMV 48
N/A 220 mm N/A 133 mm N/A 290 mm N/A HM3048 N/A MS3048 N/A HMV 48
N/A 220 mm N/A 172 mm N/A 300 mm N/A HM48T N/A MB48 N/A HMV 48
N/A 220 mm N/A 199 mm N/A 300 mm N/A HM48T N/A MB48 N/A HMV 48
N/A 240 mm N/A 116 mm N/A 310 mm N/A HM3052 N/A MS3052 N/A HMV 52
N/A 240 mm N/A 145 mm N/A 310 mm N/A HM3052 N/A MS3052 N/A HMV 52
1 - 25 of 118 | Results Per Page | View | Unit of Measure
1 2 3 4 5