Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

N/A 850 mm N/A 475 mm N/A 63 mm N/A Tr950x8 N/A HM 31/950 N/A HMV 190 N/A CAD
N/A 850 mm N/A 585 mm N/A 70 mm N/A Tr950x8 N/A HM 31/950 N/A HMV 190 N/A CAD
N/A 900 mm N/A 355 mm N/A 55 mm N/A Tr1000x8 N/A HM 30/1000 N/A HMV 200 N/A CAD
N/A 900 mm N/A 500 mm N/A 62 mm N/A Tr1000x8 N/A HM 31/1000 N/A HMV 200 N/A CAD
N/A 900 mm N/A 600 mm N/A 70 mm N/A Tr1000x8 N/A HM 31/1000 N/A HMV 200 N/A CAD
N/A 950 mm N/A 365 mm N/A 57 mm N/A Tr1060x8 N/A HM 30/1060 N/A HMV 212 N/A CAD
N/A 950 mm N/A 525 mm N/A 63 mm N/A Tr1060x8 N/A HM 31/1060 N/A HMV 212 N/A CAD
N/A 950 mm N/A 630 mm N/A 70 mm N/A Tr1060x8 N/A HM 31/1060 N/A HMV 212 N/A CAD
N/A 950 mm N/A 645 mm N/A 65 mm N/A Tr1060x8 N/A HM 31/1060 N/A HMV 212 N/A CAD
N/A 1000 mm N/A 385 mm N/A 60 mm N/A Tr1120x8 N/A HM 30/1120 N/A HMV 224 N/A CAD
N/A 1000 mm N/A 540 mm N/A 65 mm N/A Tr1120x8 N/A HM 31/1120 N/A HMV 224 N/A CAD
N/A 1000 mm N/A 665 mm N/A 65 mm N/A Tr1120x8 N/A HM 31/1120 N/A HMV 224 N/A CAD
126 - 137 of 137 | Results Per Page | View | Unit of Measure
« 6