Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Thread D1

D3 (mm)

Bn (mm)

Part Number

Thread D1

D3

D4

Bn

Lockwasher

Suitable Lockplate No

CAD

N/A Tr400x5 N/A 470 mm N/A 442 mm N/A 52 mm N/A N/A MS3080 N/A CAD
N/A Tr400x5 N/A 500 mm N/A 460 mm N/A 46 mm N/A N/A N/A CAD
N/A Tr410x5 N/A 480 mm N/A 452 mm N/A 39 mm N/A N/A N/A CAD
N/A Tr420x5 N/A 540 mm N/A 490 mm N/A 70 mm N/A N/A MS3184 N/A CAD
N/A Tr420x5 N/A 490 mm N/A 462 mm N/A 52 mm N/A N/A MS3084 N/A CAD
N/A Tr420x5 N/A 520 mm N/A 480 mm N/A 49 mm N/A N/A N/A CAD
N/A Tr430x5 N/A 500 mm N/A 472 mm N/A 41 mm N/A N/A N/A CAD
N/A Tr440x5 N/A 560 mm N/A 510 mm N/A 70 mm N/A N/A MS3188 N/A CAD
N/A Tr440x5 N/A 520 mm N/A 490 mm N/A 60 mm N/A N/A MS3088 N/A CAD
N/A Tr440x5 N/A 540 mm N/A 500 mm N/A 51 mm N/A N/A N/A CAD
N/A Tr450x5 N/A 520 mm N/A 490 mm N/A 41 mm N/A N/A N/A CAD
N/A Tr460x5 N/A 580 mm N/A 540 mm N/A 75 mm N/A N/A MS3192 N/A CAD
N/A Tr460x5 N/A 540 mm N/A 510 mm N/A 60 mm N/A N/A MS3092 N/A CAD
N/A Tr460x5 N/A 550 mm N/A 510 mm N/A 53 mm N/A N/A N/A CAD
N/A Tr470x5 N/A 540 mm N/A 510 mm N/A 43 mm N/A N/A N/A CAD
N/A Tr480x5 N/A 620 mm N/A 560 mm N/A 75 mm N/A N/A MS3196 N/A CAD
N/A Tr480x5 N/A 560 mm N/A 530 mm N/A 60 mm N/A N/A MS3096 N/A CAD
N/A Tr480x5 N/A 590 mm N/A 590 mm N/A 56 mm N/A N/A N/A CAD
N/A Tr490x5 N/A 570 mm N/A 540 mm N/A 45 mm N/A N/A N/A CAD
N/A Tr500x5 N/A 630 mm N/A 580 mm N/A 80 mm N/A N/A MS31/500 N/A CAD
N/A Tr500x5 N/A 580 mm N/A 550 mm N/A 68 mm N/A N/A MS30/500 N/A CAD
N/A Tr510x6 N/A 620 mm N/A 570 mm N/A 58 mm N/A N/A N/A CAD
N/A Tr520x6 N/A 600 mm N/A 570 mm N/A 47 mm N/A N/A N/A CAD
N/A Tr530x6 N/A 640 mm N/A 590 mm N/A 60 mm N/A N/A N/A CAD
N/A Tr530x6 N/A 630 mm N/A 590 mm N/A 75 mm N/A N/A MS 30/530 N/A CAD
101 - 125 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »