3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

t1 (mm)

S (mm)

Timken Part Number

t1

S

S1

i

L3

Appropriate Locknut No.

N/A 4 mm N/A 20.0 mm N/A 9 mm N/A 22.5 mm N/A 30.5 mm N/A HM3144
N/A 4 mm N/A 20.0 mm N/A 9 mm N/A 22.5 mm N/A 30.5 mm N/A HM3148
N/A 4 mm N/A 24.0 mm N/A 12 mm N/A 25.5 mm N/A 33.5 mm N/A HM3152
N/A 4 mm N/A 24.0 mm N/A 12 mm N/A 25.5 mm N/A 33.5 mm N/A HM3156
N/A 4 mm N/A 24.0 mm N/A 12 mm N/A 30.5 mm N/A 38.5 mm N/A HM3160
N/A 4 mm N/A 20.0 mm N/A 7 mm N/A 13.5 mm N/A 21.5 mm N/A HM3044
N/A 4 mm N/A 20.0 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A HM3048
N/A 4 mm N/A 20.0 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A HM3052
N/A 4 mm N/A 24.0 mm N/A 9 mm N/A 17.5 mm N/A 25.5 mm N/A HM3056
N/A 4 mm N/A 24.0 mm N/A 9 mm N/A 20.5 mm N/A 28.5 mm N/A HM3060
N/A 5 mm N/A 24.0 mm N/A 12 mm N/A 31.0 mm N/A 41.0 mm N/A HM3164
N/A 5 mm N/A 28.0 mm N/A 14 mm N/A 38.0 mm N/A 48.0 mm N/A HM3168
N/A 5 mm N/A 28.0 mm N/A 14 mm N/A 38.0 mm N/A 48.0 mm N/A HM3172
N/A 5 mm N/A 32.0 mm N/A 14 mm N/A 40.0 mm N/A 50.0 mm N/A HM3176
N/A 5 mm N/A 32.0 mm N/A 18 mm N/A 45.0 mm N/A 55.0 mm N/A HM3180
N/A 5 mm N/A 32.0 mm N/A 18 mm N/A 45.0 mm N/A 55.0 mm N/A HM3184
N/A 5 mm N/A 36.0 mm N/A 18 mm N/A 43.0 mm N/A 53.0 mm N/A HM3188
N/A 5 mm N/A 36.0 mm N/A 18 mm N/A 43.0 mm N/A 53.0 mm N/A HM3192
N/A 5 mm N/A 36.0 mm N/A 18 mm N/A 53.0 mm N/A 63.0 mm N/A HM3196
N/A 5 mm N/A 40.0 mm N/A 18 mm N/A 45.0 mm N/A 55.0 mm N/A HM31/500
N/A 5 mm N/A 24.0 mm N/A 9 mm N/A 21.0 mm N/A 31.0 mm N/A HM3064
N/A 5 mm N/A 24.0 mm N/A 9 mm N/A 21.0 mm N/A 31.0 mm N/A HM3068
N/A 5 mm N/A 28.0 mm N/A 9 mm N/A 20.0 mm N/A 30.0 mm N/A HM3072
N/A 5 mm N/A 28.0 mm N/A 12 mm N/A 24.0 mm N/A 34.0 mm N/A HM3076
N/A 5 mm N/A 28.0 mm N/A 12 mm N/A 24.0 mm N/A 34.0 mm N/A HM3080
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3