3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Timken Part Number |
D1 |
k |
D4 |
D5 |
No. of Tangs |
Locknut |
---|---|---|---|---|---|---|
MB 00 | D1 N/A 10 mm | k N/A 8.5 mm | D4 N/A 13 mm | D5 N/A 21 mm | No. of Tangs N/A 9 | Locknut N/A KM 00 |
MB 01 | D1 N/A 12 mm | k N/A 10.5 mm | D4 N/A 17 mm | D5 N/A 25 mm | No. of Tangs N/A 9 | Locknut N/A KM 01 |
MB 02 | D1 N/A 15 mm | k N/A 13.5 mm | D4 N/A 21 mm | D5 N/A 28 mm | No. of Tangs N/A 13 | Locknut N/A KM 02 |
MB 03 | D1 N/A 17 mm | k N/A 15.5 mm | D4 N/A 24 mm | D5 N/A 32 mm | No. of Tangs N/A 13 | Locknut N/A KM 03 |
MB 04 | D1 N/A 20 mm | k N/A 18.5 mm | D4 N/A 26 mm | D5 N/A 36 mm | No. of Tangs N/A 13 | Locknut N/A KM 04 |
MB 05 | D1 N/A 25 mm | k N/A 23.0 mm | D4 N/A 32 mm | D5 N/A 42 mm | No. of Tangs N/A 13 | Locknut N/A KM 05 |
MB 06 | D1 N/A 30 mm | k N/A 27.5 mm | D4 N/A 38 mm | D5 N/A 49 mm | No. of Tangs N/A 13 | Locknut N/A KM 06 |
MB 07 | D1 N/A 35 mm | k N/A 32.5 mm | D4 N/A 44 mm | D5 N/A 57 mm | No. of Tangs N/A 15 | Locknut N/A KM 07 |
MB 08 | D1 N/A 40 mm | k N/A 37.5 mm | D4 N/A 50 mm | D5 N/A 62 mm | No. of Tangs N/A 15 | Locknut N/A KM 08 |
MB 09 | D1 N/A 45 mm | k N/A 42.5 mm | D4 N/A 56 mm | D5 N/A 69 mm | No. of Tangs N/A 17 | Locknut N/A KM 09 |
MB 10 | D1 N/A 50 mm | k N/A 47.5 mm | D4 N/A 61 mm | D5 N/A 74 mm | No. of Tangs N/A 17 | Locknut N/A KM 10 |
MB 11 | D1 N/A 55 mm | k N/A 52.5 mm | D4 N/A 67 mm | D5 N/A 81 mm | No. of Tangs N/A 17 | Locknut N/A KM 11 |
MB 12 | D1 N/A 60 mm | k N/A 57.5 mm | D4 N/A 73 mm | D5 N/A 86 mm | No. of Tangs N/A 17 | Locknut N/A KM 12 |
MB 13 | D1 N/A 65 mm | k N/A 62.5 mm | D4 N/A 79 mm | D5 N/A 92 mm | No. of Tangs N/A 19 | Locknut N/A KM 13 |
MB 14 | D1 N/A 70 mm | k N/A 66.5 mm | D4 N/A 85 mm | D5 N/A 98 mm | No. of Tangs N/A 19 | Locknut N/A KM 14 |
MB 15 | D1 N/A 75 mm | k N/A 71.5 mm | D4 N/A 90 mm | D5 N/A 104 mm | No. of Tangs N/A 19 | Locknut N/A KM 15 |
MB 16 | D1 N/A 80 mm | k N/A 76.5 mm | D4 N/A 95 mm | D5 N/A 112 mm | No. of Tangs N/A 19 | Locknut N/A KM 16 |
MB 17 | D1 N/A 85 mm | k N/A 81.5 mm | D4 N/A 102 mm | D5 N/A 119 mm | No. of Tangs N/A 19 | Locknut N/A KM 17 |
MB 18 | D1 N/A 90 mm | k N/A 86.5 mm | D4 N/A 108 mm | D5 N/A 126 mm | No. of Tangs N/A 19 | Locknut N/A KM 18 |
MB 19 | D1 N/A 95 mm | k N/A 91.5 mm | D4 N/A 113 mm | D5 N/A 133 mm | No. of Tangs N/A 19 | Locknut N/A KM 19 |
MB 20 | D1 N/A 100 mm | k N/A 96.5 mm | D4 N/A 120 mm | D5 N/A 142 mm | No. of Tangs N/A 19 | Locknut N/A KM 20 |
MB 21 | D1 N/A 105 mm | k N/A 100.5 mm | D4 N/A 126 mm | D5 N/A 145 mm | No. of Tangs N/A 19 | Locknut N/A KM 21 |
MB 22 | D1 N/A 110 mm | k N/A 105.5 mm | D4 N/A 133 mm | D5 N/A 154 mm | No. of Tangs N/A 19 | Locknut N/A KM 22 |
MB 23 | D1 N/A 115 mm | k N/A 110.5 mm | D4 N/A 137 mm | D5 N/A 159 mm | No. of Tangs N/A 19 | Locknut N/A KM 23 |
MB 24 | D1 N/A 120 mm | k N/A 115.0 mm | D4 N/A 138 mm | D5 N/A 164 mm | No. of Tangs N/A 19 | Locknut N/A KM 24 |