3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Timken Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

N/A 35.00 mm N/A 29.00 mm N/A 32.00 mm N/A 6 mm N/A M45x1.5 N/A KM9 N/A N/A CAD
N/A 35.00 mm N/A 40.00 mm N/A 43.00 mm N/A 7 mm N/A M45x1.5 N/A KM9 N/A N/A CAD
N/A 40.00 mm N/A 31.00 mm N/A 34.00 mm N/A 6 mm N/A M50x1.5 N/A KM10 N/A HMV10 N/A CAD
N/A 40.00 mm N/A 44.00 mm N/A 47.00 mm N/A 7 mm N/A M50x1.5 N/A KM10 N/A HMV10 N/A CAD
N/A 45.000 mm N/A 35.00 mm N/A 38.00 mm N/A 7 mm N/A M55x2 N/A KM11 N/A HMV11 N/A CAD
N/A 45.000 mm N/A 50.00 mm N/A 53.00 mm N/A 9 mm N/A M55x2 N/A KM11 N/A HMV11 N/A CAD
N/A 50.00 mm N/A 37.00 mm N/A 40.00 mm N/A 7 mm N/A M60x2 N/A KM12 N/A HMV12 N/A CAD
N/A 50.00 mm N/A 54.00 mm N/A 57.00 mm N/A 10 mm N/A M60x2 N/A KM12 N/A HMV12 N/A CAD
N/A 55.00 mm N/A 40.00 mm N/A 43.00 mm N/A 8 mm N/A M65x2 N/A KM13 N/A HMV13 N/A CAD
N/A 55.00 mm N/A 58.00 mm N/A 61.00 mm N/A 11 mm N/A M65x2 N/A KM13 N/A HMV13 N/A CAD
N/A 60.00 mm N/A 42.00 mm N/A 45.00 mm N/A 8 mm N/A M70x2 N/A KM14 N/A HMV14 N/A CAD
N/A 65.00 mm N/A 43.00 mm N/A 47.00 mm N/A 8 mm N/A M75x2 N/A KM15 N/A HMV15 N/A CAD
N/A 65.00 mm N/A 64.00 mm N/A 68.00 mm N/A 12 mm N/A M75x2 N/A KM15 N/A HMV15 N/A CAD
N/A 70.00 mm N/A 45.00 mm N/A 49.00 mm N/A 8 mm N/A M80x2 N/A KM16 N/A HMV16 N/A CAD
N/A 70.00 mm N/A 68.00 mm N/A 72.00 mm N/A 12 mm N/A M80x2 N/A KM16 N/A HMV16 N/A CAD
N/A 75.00 mm N/A 48.00 mm N/A 52.00 mm N/A 8 mm N/A M90x2 N/A KM18 N/A HMV18 N/A CAD
N/A 75.00 mm N/A 71.00 mm N/A 75.00 mm N/A 12 mm N/A M90x2 N/A KM18 N/A HMV18 N/A CAD
N/A 80.00 mm N/A 52.00 mm N/A 56.00 mm N/A 9 mm N/A M95x2 N/A KM19 N/A HMV19 N/A CAD
N/A 80.00 mm N/A 74.00 mm N/A 78.00 mm N/A 13 mm N/A M95x2 N/A KM19 N/A HMV19 N/A CAD
N/A 85.00 mm N/A 53.00 mm N/A 57.00 mm N/A 9 mm N/A M100x2 N/A KM20 N/A HMV20 N/A CAD
N/A 85.00 mm N/A 63.00 mm N/A 67.00 mm N/A 10 mm N/A M100x2 N/A KM20 N/A HMV20 N/A CAD
N/A 85.00 mm N/A 79.00 mm N/A 83.00 mm N/A 14 mm N/A M100x2 N/A KM20 N/A HMV20 N/A CAD
N/A 90.00 mm N/A 57.00 mm N/A 61.00 mm N/A 10 mm N/A M105x2 N/A KM21 N/A HMV21 N/A CAD
N/A 90.00 mm N/A 85.00 mm N/A 89.00 mm N/A 16 mm N/A M105x2 N/A KM21 N/A HMV21 N/A CAD
N/A 95.00 mm N/A 59.00 mm N/A 63.00 mm N/A 10 mm N/A M110x2 N/A KM22 N/A HMV22 N/A CAD
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »