3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

The chart below shows dimensions for adapter assemblies and components used in the tapered bore bearings on shafts.
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Diameter d (mm)

Diameter d (in)

Timken Part Number

Diameter d

Removal Nut O.D. C

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

N/A 35 mm1.3780 in N/A 64.41 mm2.536 in N/A 22308K N/A SK-4023 N/A N-07 N/A W-07
N/A 40 mm1.5748 in N/A 68.40 mm2.693 in N/A 22309K N/A SK-4523 N/A N-08 N/A W-08
N/A 45 mm1.7717 in N/A 76.20 mm3.000 in N/A 22310K N/A SK-5023 N/A N-09 N/A W-09
N/A 50 mm1.9685 in N/A 81.76 mm3.219 in N/A 22311K N/A SK-5523 N/A N-10 N/A W-10
N/A 55 mm2.1654 in N/A 87.33 mm3.438 in N/A 22312K N/A SK-6023 N/A N-11 N/A W-11
N/A 60 mm2.3622 in N/A 98.55 mm3.880 in N/A 22313K N/A SK-6523 N/A N-12 N/A W-12
N/A 60 mm2.3622 in N/A 105.69 mm4.161 in N/A 22314K N/A SK-7023 N/A N-12 N/A W-12
N/A 65 mm2.5591 in N/A 112.04 mm4.411 in N/A 22315K N/A SK-7523 N/A N-13 N/A W-13
N/A 70 mm2.7559 in N/A 118.39 mm4.661 in N/A 22216K N/A SK-8022 N/A N-14 N/A W-14
N/A 70 mm2.7559 in N/A 118.39 mm4.661 in N/A 22316K N/A SK-8023 N/A N-14 N/A W-14
N/A 75 mm2.9528 in N/A 125.55 mm4.943 in N/A 22217K N/A SK-8522 N/A AN-15 N/A W-15
N/A 75 mm2.9528 in N/A 125.55 mm4.943 in N/A 22317K N/A SK-8523 N/A AN-15 N/A W-15
N/A 80 mm3.1496 in N/A 131.90 mm5.193 in N/A 22218K N/A SK-9022 N/A AN-16 N/A W-16
N/A 80 mm3.1496 in N/A 131.90 mm5.193 in N/A 22318K N/A SK-9023 N/A AN-16 N/A W-16
N/A 85 mm3.3465 in N/A 138.25 mm5.443 in N/A 22219K N/A SK-9522 N/A AN-17 N/A W-17
N/A 85 mm3.3465 in N/A 138.25 mm5.443 in N/A 22319K N/A SK-9523 N/A AN-17 N/A W-17
N/A 90 mm3.5433 in N/A 145.39 mm5.724 in N/A 22220K N/A SK-10022 N/A AN-18 N/A W-18
N/A 90 mm3.5433 in N/A 145.39 mm5.724 in N/A 22320K N/A SK-10023 N/A AN-18 N/A W-18
N/A 100 mm3.9370 in N/A 158.75 mm6.250 in N/A 22222K N/A SK-11022 N/A AN-20 N/A W-20
N/A 100 mm3.9370 in N/A 158.75 mm6.250 in N/A 22322K N/A SK-11023 N/A AN-20 N/A W-20
N/A 110 mm4.3307 in N/A 174.63 mm6.875 in N/A 22224K N/A SK-12022 N/A AN-22 N/A W-22
N/A 110 mm4.3307 in N/A 174.63 mm6.875 in N/A 22324K N/A SK-12023 N/A AN-22 N/A W-22
N/A 115 mm4.5276 in N/A 184.15 mm7.250 in N/A 22226K N/A SK-13022 N/A AN-22 N/A W-22
N/A 115 mm4.5276 in N/A 184.15 mm7.250 in N/A 22326K N/A SK-13023 N/A AN-22 N/A W-22
N/A 125 mm4.9213 in N/A 200.03 mm7.875 in N/A 22228K N/A SK-14022 N/A AN-24 N/A W-24
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2