3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
1 - 25 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Diameter d (in)

Timken Part Number

Diameter d 

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

Weight

N/A 1 3/16 in N/A 1 29/64 in N/A 22207K N/A S-07 N/A N-07 N/A W-07 N/A
N/A 1 5/16 in N/A 1 21/32 in N/A 22208K N/A S-08 N/A N-08 N/A W-08 N/A
N/A 1 5/16 in N/A 2 1/64 in N/A 22308K N/A S-108 N/A N-08 N/A W-08 N/A
N/A 1 3/8 in N/A 1 21/32 in N/A 22208K N/A S-09 x 1.375 N/A N-08 N/A W-08 N/A
N/A 1 7/16 in N/A 1 37/64 in N/A 22209K N/A S-09 N/A N-09 N/A W-09 N/A
N/A 1 7/16 in N/A 2 9/64 in N/A 22309K N/A S-109 N/A N-09 N/A W-09 N/A
N/A 1 1/2 in N/A 1 37/64 in N/A 22209K N/A S-09 x 1.500 N/A N-09 N/A W-09 N/A
N/A 1 5/8 in N/A 1 49/64 in N/A 22210K N/A S-10 x 1.625 N/A N-10 N/A W-10 N/A
N/A 1 11/16 in N/A 1 49/64 in N/A 22210K N/A S-10 N/A N-10 N/A W-10 N/A
N/A 1 11/16 in N/A 2 25/64 in N/A 22310K N/A S-110 N/A N-10 N/A W-10 N/A
N/A 1 3/4 in N/A 1 49/64 in N/A 22210K N/A S-10 x 1.750 N/A N-10 N/A W-10 N/A
N/A 1 7/8 in N/A 1 27/32 in N/A 22211K N/A S-11 x 1.875 N/A N-11 N/A W-11 N/A
N/A 1 15/16 in N/A 1 27/32 in N/A 22211K N/A S-11 N/A N-11 N/A W-11 N/A
N/A 1 15/16 in N/A 2 33/64 in N/A 22311K N/A S-111 N/A N-11 N/A W-11 N/A
N/A 2 in N/A 1 27/32 in N/A 22211K N/A S-11 x 2.000 N/A N-11 N/A W-11 N/A
N/A 2 1/16 in N/A 1 63/64 in N/A 22212K N/A S-12 N/A N-12 N/A W-12 N/A
N/A 2 1/16 in N/A 2 21/32 in N/A 22312K N/A S-112 N/A N-12 N/A W-12 N/A
N/A 2 1/8 in N/A 1 63/64 in N/A 22212K N/A S-13 x 2.125 N/A N-12 N/A W-12 N/A
N/A 2 3/16 in N/A 2 3/32 in N/A 22213K N/A S-13 N/A N-13 N/A W-13 N/A
N/A 2 3/16 in N/A 2 49/64 in N/A 22313K N/A S-113 N/A N-13 N/A W-13 N/A
N/A 2 1/4 in N/A 2 3/32 in N/A 22213K N/A A-13 x 2.250 N/A N-13 N/A W-13 N/A
N/A 2 5/16 in N/A 2 11/64 in N/A 22214K N/A S-14 N/A N-14 N/A W-14 N/A
N/A 2 5/16 in N/A 2 61/64 in N/A 22314K N/A S-114 N/A N-14 N/A W-14 N/A
N/A 2 3/8 in N/A 2 11/64 in N/A 22214K N/A S-15 x 2.375 N/A N-14 N/A W-14 N/A
N/A 2 3/8 in N/A 2 61/64 in N/A 22314K N/A S-115 x 2.375 N/A N-14 N/A W-14 N/A
1 - 25 of 294 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »