- Lovejoy CouplingsLovejoy Couplings
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Variable Speed Hexadrive Series PulleysVariable Speed Hexadrive Series Pulleys
- Hexact Linear Actuation MethodHexact Linear Actuation Method
- Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - ImperialHexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial
- View Items
Hexadrive Series Model HLA-3 Adjustable Pulleys w/ Hexact Linear Actuation Method - Imperial
Hexact Linear Actuation Method
-
The HLA adjustable pulley can be used in place of the standard “HM” pulley
where an external mechanical control is available. Typical control methods
include hydraulic cylinder, air cylinder, and lever. The adapter nut located on
the end of the HLA pulley will accept a threaded rod or a clevis with cross
pins. The actuator linkage must be on the center line of the pulley, but radial
freedom is required to relieve loads caused by misalignment of the linkage.
Actuation rate (closing the moveable flange) should not exceed
2-1/2 inches per minute.
To specify the correct pulley, simply substitute the HLA prefix for the HM. For example, the Model HLA-7 pulley has the same drive characteristics as the Model HM-7 hand wheel-type pulley. Refer to the adjacent chart for dimensional information. A torque arm bracket is NOT required for the HLA drive.
Item Number |
Bore Diameter |
Type |
Outside Diameter |
Overall Length |
Belt Top Width (Dimension B) |
Bore Depth (Dimension E) |
|---|---|---|---|---|---|---|
| HLA-3-3/4-PULLEY | N/A 3/4 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |
| HLA-3-7/8-PULLEY | N/A 7/8 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |
| HLA-3-1"-PULLEY | N/A 1 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |
| HLA-3-1-1/8-PULLEY | N/A 1 1/8 in | N/A Adjustable Center - Driver | N/A 8.250 in | N/A 8.370 in | N/A 1.180 in | N/A 3.5 in |