3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Hexact Linear Actuation Method
    The HLA adjustable pulley can be used in place of the standard “HM” pulley where an external mechanical control is available. Typical control methods include hydraulic cylinder, air cylinder, and lever. The adapter nut located on the end of the HLA pulley will accept a threaded rod or a clevis with cross pins. The actuator linkage must be on the center line of the pulley, but radial freedom is required to relieve loads caused by misalignment of the linkage. Actuation rate (closing the moveable flange) should not exceed 2-1/2 inches per minute.

    To specify the correct pulley, simply substitute the HLA prefix for the HM. For example, the Model HLA-7 pulley has the same drive characteristics as the Model HM-7 hand wheel-type pulley. Refer to the adjacent chart for dimensional information. A torque arm bracket is NOT required for the HLA drive.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Type

Outside Diameter

Overall Length

Belt Top Width (Dimension B)

Bore Depth (Dimension E)

Sort by
68514442900 N/A HLA-3 3/4 PULLEY W/KW N/A 3/4 in N/A Adjustable Center - Driver N/A 8.250 in N/A 8.370 in N/A 1.180 in N/A 3.5 in
68514442901 N/A HLA-3 7/8 PULLEY W/KW N/A 7/8 in N/A Adjustable Center - Driver N/A 8.250 in N/A 8.370 in N/A 1.180 in N/A 3.5 in
68514442924 N/A HLA-3 1" PULLEY N/A 1 in N/A Adjustable Center - Driver N/A 8.250 in N/A 8.370 in N/A 1.180 in N/A 3.5 in
68514442925 N/A HLA-3 1-1/8 PULLEY N/A 1 1/8 in N/A Adjustable Center - Driver N/A 8.250 in N/A 8.370 in N/A 1.180 in N/A 3.5 in
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1