Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4TG.
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Type

B - Ball Bore (in)

D - Outside Diameter (in)

Radial Static Limit Load Capacity

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load Capacity

CAD

HAB-3T N/A Plain N/A .1900 in N/A .5625 in N/A .500 in N/A .210 in N/A 17 º N/A 6,334 lbs N/A CAD Icon (for items table)
HAB-3TG N/A Grooved N/A .1900 in N/A .5625 in N/A .500 in N/A .210 in N/A 17 º N/A 6,334 lbs N/A CAD Icon (for items table)
HAB-4T N/A Plain N/A .2500 in N/A .7400 in N/A .593 in N/A .255 in N/A 24 º N/A 7,560 lbs N/A CAD Icon (for items table)
HAB-4TG N/A Grooved N/A .2500 in N/A .7400 in N/A .593 in N/A .255 in N/A 24 º N/A 7,560 lbs N/A CAD Icon (for items table)
HAB-5T N/A Plain N/A .3125 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A CAD Icon (for items table)
HAB-5TG N/A Grooved N/A .3125 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A CAD Icon (for items table)
HAB-5T-3 N/A Plain N/A .3125 in N/A .6875 in N/A .625 in N/A .255 in N/A 20 º N/A 15,033 lbs N/A CAD Icon (for items table)
HAB-5TG-3 N/A Grooved N/A .3125 in N/A .6875 in N/A .625 in N/A .255 in N/A 20 º N/A 15,033 lbs N/A CAD Icon (for items table)
HAB-6T N/A Plain N/A .3750 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A CAD Icon (for items table)
HAB-6TG N/A Grooved N/A .3750 in N/A .9060 in N/A .813 in N/A .345 in N/A 23 º N/A 16,975 lbs N/A CAD Icon (for items table)
HAB-7T N/A Plain N/A .4375 in N/A 1.0000 in N/A .875 in N/A .345 in N/A 22 º N/A 19,018 lbs N/A CAD Icon (for items table)
HAB-7TG N/A Grooved N/A .4375 in N/A 1.0000 in N/A .875 in N/A .345 in N/A 22 º N/A 19,018 lbs N/A CAD Icon (for items table)
HAB-8T N/A Plain N/A .5000 in N/A 1.1250 in N/A .937 in N/A .401 in N/A 20 º N/A 25,263 lbs N/A CAD Icon (for items table)
HAB-8TG N/A Grooved N/A .5000 in N/A 1.1250 in N/A .937 in N/A .401 in N/A 20 º N/A 25,263 lbs N/A CAD Icon (for items table)
HAB-10T N/A Plain N/A .6250 in N/A 1.3750 in N/A 1.200 in N/A .567 in N/A 20 º N/A 44,651 lbs N/A CAD Icon (for items table)
HAB-10TG N/A Grooved N/A .6250 in N/A 1.3750 in N/A 1.200 in N/A .567 in N/A 20 º N/A 44,651 lbs N/A CAD Icon (for items table)
HAB-12T N/A Plain N/A .7500 in N/A 1.5625 in N/A 1.280 in N/A .620 in N/A 18 º N/A 53,707 lbs N/A CAD Icon (for items table)
HAB-12TG N/A Grooved N/A .7500 in N/A 1.5625 in N/A 1.280 in N/A .620 in N/A 18 º N/A 53,707 lbs N/A CAD Icon (for items table)
HAB-14T N/A Plain N/A .8750 in N/A 1.7500 in N/A 1.400 in N/A .630 in N/A 18 º N/A 72,424 lbs N/A CAD Icon (for items table)
HAB-14TG N/A Grooved N/A .8750 in N/A 1.7500 in N/A 1.400 in N/A .630 in N/A 18 º N/A 72,424 lbs N/A CAD Icon (for items table)
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1