All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Spherical Bearings
>
Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings
>
View Items
Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings
Check up to five results to perform an action.
larger image
Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
Race - 17-4 PH stainless steel - heat treated.
Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 28
1
2
Part Number
Bearing Type
B - Ball Bore
D - Outside Diameter
W - Ball Width
H - Race Width
a - Misalignment Angle
Radial Clearance in.
Radial Static Limit Load Capacity
BC
CAD
HAB-3E-3
Plain
.1900
in
.5625
in
.500
in
.210
in
13
º
.002 Max.
6,334 lbs
.010
in
HAB-3EG-3
Grooved
.1900
in
.5625
in
.500
in
.210
in
13
º
.002 Max.
6,334 lbs
.010
in
HAB-4E
Plain
.2500
in
.7400
in
.593
in
.255
in
23
º
.002 Max.
10,564 lbs
.010
in
HAB-4EG
Grooved
.2500
in
.7400
in
.593
in
.255
in
23
º
.002 Max.
10,564 lbs
.010
in
HAB-5E-4
Plain
.3125
in
.6875
in
.625
in
.255
in
18
º
.002 Max.
10,564 lbs
.010
in
HAB-5EG-4
Grooved
.3125
in
.6875
in
.625
in
.255
in
18
º
.002 Max.
10,564 lbs
.010
in
HAB-6E
Plain
.3750
in
.9060
in
.813
in
.345
in
23
º
.002 Max.
18,881 lbs
.010
in
HAB-6EG
Grooved
.3750
in
.9060
in
.813
in
.345
in
23
º
.002 Max.
18,881 lbs
.010
in
HAB-7E
Plain
.4375
in
1.0000
in
.875
in
.345
in
21
º
.002 Max.
21,302 lbs
.010
in
HAB-7EG
Grooved
.4375
in
1.0000
in
.875
in
.345
in
21
º
.002 Max.
21,302 lbs
.010
in
HAB-8E
Plain
.5000
in
1.1250
in
.937
in
.401
in
19
º
.002 Max.
28,326 lbs
.010
in
HAB-8EG
Grooved
.5000
in
1.1250
in
.937
in
.401
in
19
º
.002 Max.
28,326 lbs
.010
in
HAB-10E
Plain
.6250
in
1.3750
in
1.200
in
.567
in
19
º
.002 Max.
49,837 lbs
.010
in
HAB-10EG
Grooved
.6250
in
1.3750
in
1.200
in
.567
in
19
º
.002 Max.
49,837 lbs
.010
in
HAB-12E
Plain
.7500
in
1.5625
in
1.280
in
.620
in
18
º
.002 Max.
60,013 lbs
.020
in
HAB-12EG
Grooved
.7500
in
1.5625
in
1.280
in
.620
in
18
º
.002 Max.
60,013 lbs
.020
in
HAB-14E
Plain
.8750
in
1.7500
in
1.400
in
.625
in
17
º
.002 Max.
67,810 lbs
.020
in
HAB-14EG
Grooved
.8750
in
1.7500
in
1.400
in
.625
in
17
º
.002 Max.
67,810 lbs
.020
in
HAB-16E
Plain
1.0000
in
2.1250
in
1.875
in
.835
in
20
º
.002 Max.
110,530 lbs
.020
in
HAB-16EG
Grooved
1.0000
in
2.1250
in
1.875
in
.835
in
20
º
.002 Max.
110,530 lbs
.020
in
HAB-18E
Plain
1.1250
in
2.3125
in
1.875
in
.942
in
20
º
.002 Max.
136,957 lbs
.020
in
HAB-18EG
Grooved
1.1250
in
2.3125
in
1.875
in
.942
in
20
º
.002 Max.
136,957 lbs
.020
in
HAB-20E
Plain
1.2500
in
2.5000
in
1.875
in
1.005
in
21
º
.002 Max.
159,756 lbs
.020
in
HAB-20EG
Grooved
1.2500
in
2.5000
in
1.875
in
1.005
in
21
º
.002 Max.
159,756 lbs
.020
in
HAB-22E
Plain
1.3750
in
2.7500
in
2.125
in
1.097
in
22
º
.002 Max.
194,078 lbs
.020
in
Results 1 - 25 of 28
1
2