All Product Types
>
ENGINEERED BEARINGS
>
Rod End and Spherical Bearings
>
Aurora Bearing High Performance Rod Ends & Spherical Bearings
>
Aurora Bearing High Performance Spherical Bearings
>
Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings
>
View Items
Aurora Bearing HAB-EG & HAB-E High Misalignment Series Spherical Bearings
Check up to five results to perform an action.
larger image
Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
Race - 17-4 PH stainless steel - heat treated.
Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 26 - 28 of 28
1
2
Part Number
Bearing Type
B - Ball Bore
D - Outside Diameter
W - Ball Width
H - Race Width
a - Misalignment Angle
Radial Clearance in.
Radial Static Limit Load Capacity
BC
CAD
HAB-22EG
Grooved
1.3750
in
2.7500
in
2.125
in
1.097
in
22
º
.002 Max.
194,078 lbs
.020
in
HAB-24E
Plain
1.5000
in
3.0000
in
2.250
in
1.175
in
21
º
.002 Max.
222,208 lbs
.020
in
HAB-24EG
Grooved
1.5000
in
3.0000
in
2.250
in
1.175
in
21
º
.002 Max.
222,208 lbs
.020
in
Results 26 - 28 of 28
1
2