Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated - PTFE Lined.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
  • Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: PNB-5TG
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Type

B - Ball Bore (in)

Radial Static Limit Load

Part Number

Bearing Type

B - Ball Bore

D - Outside Diameter

W - Ball Width

H - Race Width

a - Misalignment Angle

Radial Static Limit Load

CAD

PNB-3T N/A Plain N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A 10 º N/A 3,975 lbs N/A CAD Icon (for items table)
PNB-3TG N/A Grooved N/A .1900 in N/A .5625 in N/A .281 in N/A .218 in N/A 10 º N/A 3,975 lbs N/A CAD Icon (for items table)
PNB-4T N/A Plain N/A .2500 in N/A .6562 in N/A .343 in N/A .250 in N/A 10 º N/A 6,040 lbs N/A CAD Icon (for items table)
PNB-4TG N/A Grooved N/A .2500 in N/A .6562 in N/A .343 in N/A .250 in N/A 10 º N/A 6,040 lbs N/A CAD Icon (for items table)
PNB-5T N/A Plain N/A .3125 in N/A .7500 in N/A .375 in N/A .281 in N/A 10 º N/A 8,750 lbs N/A CAD Icon (for items table)
PNB-5TG N/A Grooved N/A .3125 in N/A .7500 in N/A .375 in N/A .281 in N/A 10 º N/A 8,750 lbs N/A CAD Icon (for items table)
PNB-6T N/A Plain N/A .3750 in N/A .8125 in N/A .406 in N/A .312 in N/A 9 º N/A 10,540 lbs N/A CAD Icon (for items table)
PNB-6TG N/A Grooved N/A .3750 in N/A .8125 in N/A .406 in N/A .312 in N/A 9 º N/A 10,540 lbs N/A CAD Icon (for items table)
PNB-7T N/A Plain N/A .4375 in N/A .9062 in N/A .437 in N/A .343 in N/A 8 º N/A 13,200 lbs N/A CAD Icon (for items table)
PNB-7TG N/A Grooved N/A .4375 in N/A .9062 in N/A .437 in N/A .343 in N/A 8 º N/A 13,200 lbs N/A CAD Icon (for items table)
PNB-8T N/A Plain N/A .5000 in N/A 1.0000 in N/A .500 in N/A .390 in N/A 8 º N/A 17,900 lbs N/A CAD Icon (for items table)
PNB-8TG N/A Grooved N/A .5000 in N/A 1.0000 in N/A .500 in N/A .390 in N/A 8 º N/A 17,900 lbs N/A CAD Icon (for items table)
PNB-9T N/A Plain N/A .5625 in N/A 1.0937 in N/A .562 in N/A .437 in N/A 8 º N/A 23,200 lbs N/A CAD Icon (for items table)
PNB-9TG N/A Grooved N/A .5625 in N/A 1.0937 in N/A .562 in N/A .437 in N/A 8 º N/A 23,200 lbs N/A CAD Icon (for items table)
PNB-10T N/A Plain N/A .6250 in N/A 1.1875 in N/A .625 in N/A .500 in N/A 8 º N/A 30,500 lbs N/A CAD Icon (for items table)
PNB-10TG N/A Grooved N/A .6250 in N/A 1.1875 in N/A .625 in N/A .500 in N/A 8 º N/A 30,500 lbs N/A CAD Icon (for items table)
PNB-12T N/A Plain N/A .7500 in N/A 1.4375 in N/A .750 in N/A .593 in N/A 8 º N/A 46,400 lbs N/A CAD Icon (for items table)
PNB-12TG N/A Grooved N/A .7500 in N/A 1.4375 in N/A .750 in N/A .593 in N/A 8 º N/A 46,400 lbs N/A CAD Icon (for items table)
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1