Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Part Number

Description 

Outside Diameter

Coupling Size

Coupling Type

Weight

Sort by
N/A C226 COLLAR W/HDWE N/A 5.500 in139.70 mm N/A C226 N/A Jaw N/A 1.00 lb
N/A C276 COLLAR W/HDWE N/A 6.530 in165.86 mm N/A C276 N/A Jaw N/A 1.20 lb
N/A C280 COLLAR W/HDWE N/A 7.810 in198.37 mm N/A C280 N/A Jaw N/A 1.50 lb
N/A C285 COLLAR W/HDWE N/A 8.880 in225.55 mm N/A C285 N/A Jaw N/A 1.90 lb
N/A C295/C2955 COLLAR W/HDWE N/A 9.620 in244.35 mm N/A C295, C2955 N/A Jaw N/A 3.00 lb
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1