- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- C Type (Higher Torque) ComponentsC Type (Higher Torque) Components
- C Type Hubs with Keyway - Inch (Imperial) BoresC Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
C Type Hubs with Keyway - Inch (Imperial) Bores
C Type Hubs with Keyway - Inch (Imperial) Bores
C Type (Higher Torque) Components
- A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Item Number |
Description |
Bore Size |
Coupling |
Thread (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514426040 | Description N/A C226-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426037 | Description N/A C226-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426036 | Description N/A C226-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426042 | Description N/A C226-HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426038 | Description N/A C226-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426041 | Description N/A C226-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426039 | Description N/A C226-HUB-1-7/16-3/8X3/16KW | Bore Size N/A 1 7/16 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426043 | Description N/A C226-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426044 | Description N/A C226-HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426048 | Description N/A C226-HUB-2-1/2-5/8X5/32KW | Bore Size N/A 2 1/2 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426046 | Description N/A C226-HUB-2-1/4-1/2X1/4KW | Bore Size N/A 2 1/4 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426045 | Description N/A C226-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm |
CAD
N/A
|
| 68514426047 | Description N/A C226-HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Coupling N/A C226 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 2.750 in69.85 mm | Outside Diameter N/A 5.150 in130.81 mm | CAD N/A |
| 68514426053 | Description N/A C276-HUB-1-1/2-3/8X3/16KW | Bore Size N/A 1 1/2 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm | CAD N/A |
| 68514426051 | Description N/A C276-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm | CAD N/A |
| 68514426050 | Description N/A C276-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514426055 | Description N/A C276-HUB-1-3/4-3/8X3/16KW | Bore Size N/A 1 3/4 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514426052 | Description N/A C276-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514426054 | Description N/A C276-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 1 5/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 3/8 x 3/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514426056 | Description N/A C276-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 1 7/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514426057 | Description N/A C276-HUB-2"-1/2X1/4KW | Bore Size N/A 2 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514446120 | Description N/A C276-HUB-2-1/2-5/8X5/16KW | Bore Size N/A 2 1/2 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514444547 | Description N/A C276-HUB-2-1/4-1/2X1/4KW | Bore Size N/A 2 1/4 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514426058 | Description N/A C276-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2 1/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 1/2 x 1/4 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|
| 68514426060 | Description N/A C276-HUB-2-3/8-5/8X5/16KW | Bore Size N/A 2 3/8 in | Coupling N/A C276 | Thread (Dimension T) N/A 1/2-13 | Keyway Size (W x D) N/A 5/8 x 5/16 in | Length thru Bore N/A 3.120 in79.25 mm | Outside Diameter N/A 6.180 in156.97 mm |
CAD
N/A
|