Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
1 - 25 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Coupling

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling

Thread (Dimension T)

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A C226 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A C226 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A C226 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A C226 N/A 1/2-13 N/A 5/16 x 5/32 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 1-3/4 3/8X3/16 KW N/A 1 3/4 in N/A C226 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 1-7/8 1/2X1/4 KW N/A 1 7/8 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 2" 1/2X1/4KW N/A 2 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 2-1/4 1/2X1/4KW N/A 2 1/4 in N/A C226 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A C226 N/A 1/2-13 N/A 5/8 x 5/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 2-1/2 5/8X5/16 KW N/A 2 1/2 in N/A C226 N/A 1/2-13 N/A 5/8 x 5/16 in N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C276 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A C276 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 1-1/4 1/4X1/8KW N/A 1 1/4 in N/A C276 N/A 1/2-13 N/A 1/4 x 1/8 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 1-3/8 5/16X5/32 KW N/A 1 3/8 in N/A C276 N/A 1/2-13 N/A 5/16 x 5/32 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A C276 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A C276 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 1-3/4 3/8X3/16 KW N/A 1 3/4 in N/A C276 N/A 1/2-13 N/A 3/8 x 3/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 1-7/8 1/2X1/4 KW N/A 1 7/8 in N/A C276 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 2" 1/2X1/4KW N/A 2 in N/A C276 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A C276 N/A 1/2-13 N/A 1/2 x 1/4 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 2-3/8 5/8X5/16 KW N/A 2 3/8 in N/A C276 N/A 1/2-13 N/A 5/8 x 5/16 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 2-7/8 3/4X3/8 KW N/A 2 7/8 in N/A C276 N/A 1/2-13 N/A 3/4 x 3/8 in N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C285 HUB 1-5/8 3/8X3/16KW N/A 1 5/8 in N/A C285 N/A 5/8-11 N/A 3/8 x 3/16 in N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A CAD
1 - 25 of 74 | Results Per Page | View | Unit of Measure
1 2 3