Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A C226 HUB 45MM 14X3.8MM KW N/A 45.00 mm N/A C226 N/A 14 x 3.8 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 40MM 12X3.3MM KW N/A 40.00 mm N/A C226 N/A 12 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A C226 N/A 10 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A C226 N/A 10 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 30MM 8X3.3MM KW N/A 30.00 mm N/A C226 N/A 8 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2