- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- C Type (Higher Torque) ComponentsC Type (Higher Torque) Components
- C Type Hubs with Keyway - Metric BoresC Type Hubs with Keyway - Metric Bores
- View Items
C Type Hubs with Keyway - Metric Bores
C Type Hubs with Keyway - Metric Bores
C Type (Higher Torque) Components
- A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
1 2
Item Number |
Description |
Bore Size |
Coupling |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
---|---|---|---|---|---|---|---|
68514458676 | Description N/A C2955 HUB 65MM 18X4.4MM KW | Bore Size N/A 65.00 mm | Coupling N/A C2955 | Keyway Size (W x D) N/A 18 x 4.4 mm | Length thru Bore N/A 4.250 in107.95 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A ![]() |
68514458677 | Description N/A C2955 HUB 70MM 20X4.9MM KW | Bore Size N/A 70.00 mm | Coupling N/A C2955 | Keyway Size (W x D) N/A 20 x 4.9 mm | Length thru Bore N/A 4.250 in107.95 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A ![]() |
68514458678 | Description N/A C2955 HUB 75MM 20X4.9MM KW | Bore Size N/A 75.00 mm | Coupling N/A C2955 | Keyway Size (W x D) N/A 20 x 4.9 mm | Length thru Bore N/A 4.250 in107.95 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A ![]() |
68514458679 | Description N/A C2955 HUB 80MM 22X5.4MM KW | Bore Size N/A 80.00 mm | Coupling N/A C2955 | Keyway Size (W x D) N/A 22 x 5.4 mm | Length thru Bore N/A 4.250 in107.95 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A ![]() |
68514462695 | Description N/A C2955 HUB 95MM 25X5.4MM KW | Bore Size N/A 95.00 mm | Coupling N/A C2955 | Keyway Size (W x D) N/A 25 x 5.4 mm | Length thru Bore N/A 4.250 in107.95 mm | Outside Diameter N/A 9.120 in231.65 mm |
CAD
N/A ![]() |
1 2