Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A C2955 HUB 80MM 22X5.4MM KW N/A 80.00 mm N/A C2955 N/A 22 x 5.4 mm N/A 4.250 in107.95 mm N/A 9.120 in231.65 mm N/A CAD
N/A C295 HUB 80MM 22X5.4MM KW N/A 80.00 mm N/A C295 N/A 22 x 5.4 mm N/A 3.75 in95.25 mm N/A 9.120 in231.65 mm N/A CAD
N/A C285 HUB 80MM 22X5.4MMKW N/A 80.00 mm N/A C285 N/A 22 x 5.4 mm N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A CAD
N/A C285 HUB 90MM 25X5.4MM KW N/A 90.00 mm N/A C285 N/A 25 x 5.4 mm N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A CAD
N/A C2955 HUB 95MM 25X5.4MM KW N/A 95.00 mm N/A C2955 N/A 25 x 5.4 mm N/A 4.250 in107.95 mm N/A 9.120 in231.65 mm N/A CAD
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2