Batch CAD Cart (0)
  • Cart is empty
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size (mm)

Coupling

Keyway Size  (mm)

Part Number

Description 

Bore Size

Coupling

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

Sort by
N/A C226 HUB 35MM 10X3.3MM KW N/A 35.00 mm N/A C226 N/A 10 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A C226 N/A 10 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C276 HUB 35MM 10X3.3MMKW N/A 35.00 mm N/A C276 N/A 10 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 38MM 10X3.3MM KW N/A 38.00 mm N/A C276 N/A 10 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C226 HUB 40MM 12X3.3MM KW N/A 40.00 mm N/A C226 N/A 12 x 3.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C276 HUB 40MM 12X3.3MM KW N/A 40.00 mm N/A C276 N/A 12 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 42MM 12X3.3MM KW N/A 42 mm N/A C276 N/A 12 x 3.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C226 HUB 45MM 14X3.8MM KW N/A 45.00 mm N/A C226 N/A 14 x 3.8 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C226 HUB 48MM 14X3.8MM KW N/A 48.00 mm N/A C226 N/A 14 x 3.8 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C280 HUB 45MM 14X3.8MM KW N/A 45.00 mm N/A C280 N/A 14 x 3.8 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A CAD
N/A C280 HUB 48MM 14X3.8MM KW N/A 48.00 mm N/A C280 N/A 14 x 3.8 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A CAD
N/A C226 HUB 55MM 16X4.3MM KW N/A 55.00 mm N/A C226 N/A 16 x 4.3 mm N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A CAD
N/A C276 HUB 55MM 16X4.3MM KW N/A 55.00 mm N/A C276 N/A 16 x 4.3 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C280 HUB 55MM 16X4.3MM KW N/A 55.00 mm N/A C280 N/A 16 x 4.3 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A CAD
N/A C276 HUB 60MM 18X4.4MMKW N/A 60.00 mm N/A C276 N/A 18 x 4.4 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C276 HUB 65MM 18X4.4 KW N/A 65.00 mm N/A C276 N/A 18 x 4.4 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C280 HUB 60MM 18X4.4MM KW N/A 60.00 mm N/A C280 N/A 18 x 4.4 mm N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A CAD
N/A C2955 HUB 65MM 18X4.4MM KW N/A 65.00 mm N/A C2955 N/A 18 x 4.4 mm N/A 4.250 in107.95 mm N/A 9.120 in231.65 mm N/A CAD
N/A C276 HUB 70MM 20X4.9MM KW N/A 70.00 mm N/A C276 N/A 20 x 4.9 mm N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A CAD
N/A C285 HUB 70MM 20X4.9MM KW N/A 70.00 mm N/A C285 N/A 20 x 4.9 mm N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A CAD
N/A C295 HUB 70MM 20X4.9MM KW N/A 70.00 mm N/A C295 N/A 20 x 4.9 mm N/A 3.75 in95.25 mm N/A 9.120 in231.65 mm N/A CAD
N/A C295 HUB 75MM 20X4.9MM KW N/A 75.00 mm N/A C295 N/A 20 x 4.9 mm N/A 3.75 in95.25 mm N/A 9.120 in231.65 mm N/A CAD
N/A C2955 HUB 70MM 20X4.9MM KW N/A 70.00 mm N/A C2955 N/A 20 x 4.9 mm N/A 4.250 in107.95 mm N/A 9.120 in231.65 mm N/A CAD
N/A C2955 HUB 75MM 20X4.9MM KW N/A 75.00 mm N/A C2955 N/A 20 x 4.9 mm N/A 4.250 in107.95 mm N/A 9.120 in231.65 mm N/A CAD
N/A C285 HUB 80MM 22X5.4MMKW N/A 80.00 mm N/A C285 N/A 22 x 5.4 mm N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A CAD
1 - 25 of 30 | Results Per Page | View | Unit of Measure
1 2