A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Coupling Size

Item Number

Description 

Inside Diameter (Dimension B)

Coupling Size

Material

Depth

Width

Sort by
N/A H3067 COLLAR W/HARDWARE N/A 10.000 in254.00 mm N/A H3067 N/A Steel N/A 2.880 in N/A 10.680 in
N/A H3567 COLLAR W/HARDWARE N/A 11.000 in279.40 mm N/A H3567 N/A Steel N/A 3.380 in N/A 11.680 in
N/A H3667 COLLAR W/HARDWARE N/A 12.000 in304.80 mm N/A H3667 N/A Steel N/A 3.50 in N/A 12.450 in
N/A H4067 COLLAR W/HARDWARE N/A 13.250 in336.55 mm N/A H4067 N/A Steel N/A 3.25 in N/A 14.000 in
N/A H4567 COLLAR W/HARDWARE N/A 14.500 in368.30 mm N/A H4567 N/A Steel N/A 3.50 in N/A 15.750 in
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1