- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- H Type (Highest Torque) ComponentsH Type (Highest Torque) Components
- H Type Collars w/ Hardware OnlyH Type Collars w/ Hardware Only
- View Items
H Type Collars w/ Hardware Only
H Type Collars w/ Hardware Only
H Type (Highest Torque) Components
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Item Number |
Description |
Inside Diameter (Dimension B) |
Coupling Size |
Material |
Depth |
Width |
---|---|---|---|---|---|---|
68514415361 | Description N/A H3067 COLLAR W/HARDWARE | Inside Diameter (Dimension B) N/A 10.000 in254.00 mm | Coupling Size N/A H3067 | Material N/A Steel | Depth N/A 2.880 in | Width N/A 10.680 in |
68514455472 | Description N/A H4067 COLLAR W/HARDWARE | Inside Diameter (Dimension B) N/A 13.250 in336.55 mm | Coupling Size N/A H4067 | Material N/A Steel | Depth N/A 3.25 in | Width N/A 14.000 in |
68514415381 | Description N/A H3567 COLLAR W/HARDWARE | Inside Diameter (Dimension B) N/A 11.000 in279.40 mm | Coupling Size N/A H3567 | Material N/A Steel | Depth N/A 3.380 in | Width N/A 11.680 in |
68514415411 | Description N/A H3667 COLLAR W/HARDWARE | Inside Diameter (Dimension B) N/A 12.000 in304.80 mm | Coupling Size N/A H3667 | Material N/A Steel | Depth N/A 3.50 in | Width N/A 12.450 in |
68514455476 | Description N/A H4567 COLLAR W/HARDWARE | Inside Diameter (Dimension B) N/A 14.500 in368.30 mm | Coupling Size N/A H4567 | Material N/A Steel | Depth N/A 3.50 in | Width N/A 15.750 in |