- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- H Type (Highest Torque) ComponentsH Type (Highest Torque) Components
- H Type Coupling Hubs Only (Rough Stock Bore)H Type Coupling Hubs Only (Rough Stock Bore)
- View Items
H Type Coupling Hubs Only (Rough Stock Bore)
H Type Coupling Hubs Only (Rough Stock Bore)
H Type (Highest Torque) Components
- A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Item Number |
Description |
Rough Stock Bore |
Coupling Size |
Set Screw Size (Dimension T) |
Length thru Bore |
Outside Diameter |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
68514448070 | Description N/A H3067 HUB 2-1/8 N/KW N/SS RSB | Rough Stock Bore N/A 2 1/8 in | Coupling Size N/A H3067 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 4.750 in120.65 mm | Outside Diameter N/A 10.000 in254.00 mm | Dimension HD N/A 7.000 in177.80 mm | CAD N/A |
68514450883 | Description N/A H3567 HUB 2-5/8 N/KW N/SS RSB | Rough Stock Bore N/A 2 5/8 in | Coupling Size N/A H3567 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 5.000 in127.00 mm | Outside Diameter N/A 11.000 in279.40 mm | Dimension HD N/A 7.750 in196.85 mm | CAD N/A |
68514447878 | Description N/A H3667 HUB 3" NKW NSS HOLE RSB | Rough Stock Bore N/A 3 in | Coupling Size N/A H3667 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 5.630 in143.00 mm | Outside Diameter N/A 12.000 in304.80 mm | Dimension HD N/A 8.750 in222.25 mm | CAD N/A |
68514455477 | Description N/A H4567 HUB RSB N/KW N/SS HOLE | Rough Stock Bore N/A 3 1/2 in | Coupling Size N/A H4567 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 7.000 in177.80 mm | Outside Diameter N/A 14.500 in368.30 mm | Dimension HD N/A 10.750 in273.05 mm | CAD N/A |
68514455473 | Description N/A H4067 HUB RSB N/KW N/SS HOLE | Rough Stock Bore N/A 3 1/4 in | Coupling Size N/A H4067 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 6.250 in158.75 mm | Outside Diameter N/A 13.250 in336.55 mm | Dimension HD N/A 9.750 in247.65 mm | CAD N/A |