- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Jaw CouplingsJaw Couplings
- H Type (Highest Torque) ComponentsH Type (Highest Torque) Components
- H Type Complete Couplings (Rough Stock Bore)H Type Complete Couplings (Rough Stock Bore)
- View Items
H Type Complete Couplings (Rough Stock Bore)
H Type Complete Couplings (Rough Stock Bore)
H Type (Highest Torque) Components
- A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
- Part numbers in this section include all parts: both hubs, sleeves, a cushion set, and collar with hardware.
Item Number |
Description |
Rough Stock Bore |
Coupling Size |
Set Screw Size (Dimension T) |
Length thru Bore |
Outside Diameter |
Overall Length |
CAD |
---|---|---|---|---|---|---|---|---|
68514426074 | Description N/A H3067 CPLG RSB X RSB 2-1/8 | Rough Stock Bore N/A 2 1/8 in | Coupling Size N/A H3067 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 4.750 in120.65 mm | Outside Diameter N/A 10.000 in254.00 mm | Overall Length N/A 11.620 in295.15 mm | CAD N/A |
68514426076 | Description N/A H3667 CPLG RSB X RSB 3" | Rough Stock Bore N/A 3 in | Coupling Size N/A H3667 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 5.630 in143.00 mm | Outside Diameter N/A 12.000 in304.80 mm | Overall Length N/A 13.880 in352.55 mm | CAD N/A |
68514455471 | Description N/A H4067 CPLG RSB X RSB 3-1/4 | Rough Stock Bore N/A 3 1/4 in | Coupling Size N/A H4067 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 6.250 in158.75 mm | Outside Diameter N/A 13.250 in336.55 mm | Overall Length N/A 15.380 in390.65 mm | CAD N/A |
68514455474 | Description N/A H4567 CPLG RSB X RSB 3-1/2 | Rough Stock Bore N/A 3 1/2 in | Coupling Size N/A H4567 | Set Screw Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 7.000 in177.80 mm | Outside Diameter N/A 14.500 in368.30 mm | Overall Length N/A 17.120 in434.85 mm | CAD N/A |