- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Grid CouplingsGrid Couplings
- Horizontal Split Cover Grid CouplingsHorizontal Split Cover Grid Couplings
- Grid Coupling Tapered Components - Seal Kit, Horizontal Style - MetricGrid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
- View Items
Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
Grid Coupling Tapered Components - Seal Kit, Horizontal Style - Metric
Horizontal Split Cover Grid Couplings
- The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
- The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
- The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
- The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
- "Cover Hardware" includes the fasteners that hold the cover together.
- Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
Item Number |
Description |
Height |
Depth |
Width |
Material |
Lovejoy® Grid Coupling Size |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|
69790405176 | Description N/A 1020 SEAL KIT HORIZONTAL | Height N/A 3.750 in | Depth N/A 1.00 in | Width N/A 3.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1020 | Weight N/A 0.02 lb | CAD N/A |
69790405179 | Description N/A 1050 SEAL KIT HORIZONTAL | Height N/A 4.000 in | Depth N/A 1.00 in | Width N/A 3.75 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1050 | Weight N/A 0.03 lb | CAD N/A |
69790405178 | Description N/A 1040 SEAL KIT HORIZONTAL | Height N/A 3.750 in | Depth N/A 1.00 in | Width N/A 3.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1040 | Weight N/A 0.04 lb | CAD N/A |
69790405180 | Description N/A 1060 SEAL KIT HORIZONTAL | Height N/A 4.000 in | Depth N/A 1.00 in | Width N/A 3.75 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1060 | Weight N/A 0.07 lb | CAD N/A |
69790405181 | Description N/A 1070 SEAL KIT HORIZONTAL | Height N/A 4.000 in | Depth N/A 1.00 in | Width N/A 3.75 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1070 | Weight N/A 0.08 lb | CAD N/A |
69790405177 | Description N/A 1030 SEAL KIT HORIZONAL | Height N/A 3.750 in | Depth N/A 1.00 in | Width N/A 3.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1030 | Weight N/A 0.08 lb | CAD N/A |
69790405182 | Description N/A 1080 SEAL KIT HORIZONTAL | Height N/A 8.500 in | Depth N/A 1.00 in | Width N/A 8.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1080 | Weight N/A 0.09 lb | CAD N/A |
69790405183 | Description N/A 1090 SEAL KIT HORIZONTAL | Height N/A 8.500 in | Depth N/A 1.00 in | Width N/A 8.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1090 | Weight N/A 0.21 lb | CAD N/A |
69790405184 | Description N/A 1100 SEAL KIT HORIZONTAL | Height N/A 8.500 in | Depth N/A 1.00 in | Width N/A 8.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1100 | Weight N/A 0.21 lb | CAD N/A |
69790405185 | Description N/A 1110 SEAL KIT HORIZONTAL | Height N/A 9.500 in | Depth N/A 1.00 in | Width N/A 7.500 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1110 | Weight N/A 0.36 lb | CAD N/A |
69790405188 | Description N/A 1140 SEAL KIT HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1140 | Weight N/A 0.40 lb | CAD N/A |
69790405186 | Description N/A 1120 SEAL KIT HORIZONTAL | Height N/A 9.500 in | Depth N/A 1.00 in | Width N/A 7.500 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1120 | Weight N/A 0.57 lb | CAD N/A |
69790405426 | Description N/A 1160 SEAL KIT HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1160 | Weight N/A 0.76 lb | CAD N/A |
69790405425 | Description N/A 1150 SEAL KIT HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1150 | Weight N/A 0.80 lb | CAD N/A |
69790405427 | Description N/A 1170 SEAL KIT HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1170 | Weight N/A 0.93 lb | CAD N/A |
69790405428 | Description N/A 1180 SEAL KIT HORIZONTAL | Height N/A 17.000 in | Depth N/A 1.500 in | Width N/A 14.000 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1180 | Weight N/A 1.00 lb | CAD N/A |
69790405187 | Description N/A 1130 SEAL KIT HORIZONTAL | Height N/A 9.500 in | Depth N/A 1.00 in | Width N/A 7.500 in | Material N/A Buna-N | Lovejoy® Grid Coupling Size N/A 1130 | Weight N/A 1.00 lb | CAD N/A |