Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Material

Lovejoy® Grid Coupling Size

Weight

CAD

Sort by
N/A 1020-SEAL KIT-HORIZONTAL N/A 3.750 in N/A 1.00 in N/A 3.000 in N/A Buna-N N/A 1020 N/A 0.02 lb N/A CAD
N/A 1050-SEAL KIT-HORIZONTAL N/A 4.000 in N/A 1.00 in N/A 3.75 in N/A Buna-N N/A 1050 N/A 0.03 lb N/A CAD
N/A 1040-SEAL KIT-HORIZONTAL N/A 3.750 in N/A 1.00 in N/A 3.000 in N/A Buna-N N/A 1040 N/A 0.04 lb N/A CAD
N/A 1060-SEAL KIT-HORIZONTAL N/A 4.000 in N/A 1.00 in N/A 3.75 in N/A Buna-N N/A 1060 N/A 0.07 lb N/A CAD
N/A 1070-SEAL KIT-HORIZONTAL N/A 4.000 in N/A 1.00 in N/A 3.75 in N/A Buna-N N/A 1070 N/A 0.08 lb N/A CAD
N/A 1030-SEAL KIT-HORIZONTAL N/A 3.750 in N/A 1.00 in N/A 3.000 in N/A Buna-N N/A 1030 N/A 0.08 lb N/A CAD
N/A 1080-SEAL KIT-HORIZONTAL N/A 8.500 in N/A 1.00 in N/A 8.000 in N/A Buna-N N/A 1080 N/A 0.09 lb N/A CAD
N/A 1090-SEAL KIT-HORIZONTAL N/A 8.500 in N/A 1.00 in N/A 8.000 in N/A Buna-N N/A 1090 N/A 0.21 lb N/A CAD
N/A 1100-SEAL KIT-HORIZONTAL N/A 8.500 in N/A 1.00 in N/A 8.000 in N/A Buna-N N/A 1100 N/A 0.21 lb N/A
N/A 1110-SEAL KIT-HORIZONTAL N/A 9.500 in N/A 1.00 in N/A 7.500 in N/A Buna-N N/A 1110 N/A 0.36 lb N/A CAD
N/A 1140-SEAL KIT-HORIZONTAL N/A 17.000 in N/A 1.500 in N/A 14.000 in N/A Buna-N N/A 1140 N/A 0.40 lb N/A CAD
N/A 1120-SEAL KIT-HORIZONTAL N/A 9.500 in N/A 1.00 in N/A 7.500 in N/A Buna-N N/A 1120 N/A 0.57 lb N/A CAD
N/A 1160-SEAL KIT-HORIZONTAL N/A 17.000 in N/A 1.500 in N/A 14.000 in N/A Buna-N N/A 1160 N/A 0.76 lb N/A
N/A 1150-SEAL KIT-HORIZONTAL N/A 17.000 in N/A 1.500 in N/A 14.000 in N/A Buna-N N/A 1150 N/A 0.80 lb N/A CAD
N/A 1170-SEAL KIT-HORIZONTAL N/A 17.000 in N/A 1.500 in N/A 14.000 in N/A Buna-N N/A 1170 N/A 0.93 lb N/A
N/A 1180-SEAL KIT-HORIZONTAL N/A 17.000 in N/A 1.500 in N/A 14.000 in N/A Buna-N N/A 1180 N/A 1.00 lb N/A CAD
N/A 1130-SEAL KIT-HORIZONTAL N/A 9.500 in N/A 1.00 in N/A 7.500 in N/A Buna-N N/A 1130 N/A 1.00 lb N/A CAD
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1