Part Number | 
                        
                            Description | 
                        
                            Bore Size | 
                        
                            Lovejoy® Grid Coupling Size | 
                        
                            Height | 
                        
                            Width | 
                        
                            Length thru Bore | 
                        
                            Dimension HD | 
                        
                            CAD | 
                                            Quantity | Add To Cart/Request Quote | 
|---|---|---|---|---|---|---|---|---|---|---|
| 69790405780 | Description N/A 1020-HUB-14MMH7-5X2.3MMKW | Bore Size N/A 14.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405781 | Description N/A 1020-HUB-15MMH7-5X2.3MMKW | Bore Size N/A 15 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405782 | Description N/A 1020-HUB-16MMH7-5X2.3MMKW | Bore Size N/A 16.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405783 | Description N/A 1020-HUB-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405784 | Description N/A 1020-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405785 | Description N/A 1020-HUB-22MMH7-6X2.8MMKW | Bore Size N/A 22.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405786 | Description N/A 1020-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405787 | Description N/A 1020-HUB-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405788 | Description N/A 1030-HUB-19MMH7-6X2.8MMKW | Bore Size N/A 19.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405789 | Description N/A 1030-HUB-20MMH7-6X2.8MMKW | Bore Size N/A 20.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405790 | Description N/A 1030-HUB-22MMH7-6X2.8MMKW | Bore Size N/A 22.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405791 | Description N/A 1030-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405792 | Description N/A 1030-HUB-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405793 | Description N/A 1030-HUB-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405794 | Description N/A 1030-HUB-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405795 | Description N/A 1030-HUB-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405796 | Description N/A 1030-HUB-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405797 | Description N/A 1040-HUB-24MMH7-8X3.3MMKW | Bore Size N/A 24.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405798 | Description N/A 1040-HUB-25MMH7-8X3.3MMKW | Bore Size N/A 25.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405799 | Description N/A 1040-HUB-28MMH7-8X3.3MMKW | Bore Size N/A 28.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405800 | Description N/A 1040-HUB-30MMH7-8X3.3MMKW | Bore Size N/A 30.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405801 | Description N/A 1040-HUB-32MMH7-10X3.3MMKW | Bore Size N/A 32.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405802 | Description N/A 1040-HUB-35MMH7-10X3.3MMKW | Bore Size N/A 35.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405803 | Description N/A 1040-HUB-38MMH7-10X3.3MMKW | Bore Size N/A 38.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  | 
                    |
| 69790405804 | Description N/A 1040-HUB-42MMH7-12X3.3MMKW | Bore Size N/A 42 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A | 
    
    
        Add To Cart
    
                                     Request Quote  |