3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
-
Lovejoy is pleased to be able to provide quality grid couplings covering a
large number of industry standard sizes and lengths. The Lovejoy grid style
coupling has proven itself in performance and popularity over a wide range
of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
-
The Lovejoy Grid coupling is an ideal coupling for
applications where excellent performance is desired and
additional requirements for vibration dampening may
exist. The Horizontal Split Cover design is recommended
in applications where there may be some constraints
on the diameter of the coupling. The vertical design is
recommended for applications where higher speed is one of
the requirements.
- Designed for ease of maintenance and grid spring replacement
- High tensile grid springs ensure superior coupling performance and longer coupling life
- Split covers allow for easy access to grid springs
- Interchangeable with industry standard grid couplings
Part Number |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
69790405805 | N/A 1050 HUB 28MM 8X3.3MM KW | N/A 28.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm |
N/A ![]() |
69790405806 | N/A 1050 HUB 30MM 8X3.3MM KW | N/A 30.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm |
N/A ![]() |
69790405807 | N/A 1050 HUB 32MM 10X3.3MM KW | N/A 32.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm |
N/A ![]() |
69790405808 | N/A 1050 HUB 35MM 10X3.3MM KW | N/A 35.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm |
N/A ![]() |
69790405809 | N/A 1050 HUB 38MM 10X3.3MM KW | N/A 38.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm |
N/A ![]() |
69790405810 | N/A 1050 HUB 42MM 12X3.3MM KW | N/A 42 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm |
N/A ![]() |
69790405811 | N/A 1050 HUB 48MM 14X3.8MM KW | N/A 48.00 mm | N/A 1050 | N/A 2.630 in | N/A 2.630 in | N/A 2.380 in60.45 mm | N/A 2.630 in66.70 mm |
N/A ![]() |
69790411865 | N/A 1060 HUB 32MM 10X3.3MM KW | N/A 32.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm |
N/A ![]() |
69790405812 | N/A 1060 HUB 35MM 10X3.3MM KW | N/A 35.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm |
N/A ![]() |
69790405813 | N/A 1060 HUB 38MM 10X3.3MM KW | N/A 38.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm |
N/A ![]() |
69790405814 | N/A 1060 HUB 42MM 12X3.3MM KW | N/A 42 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm |
N/A ![]() |
69790405815 | N/A 1060 HUB 48MM 14X3.8MM KW | N/A 48.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm |
N/A ![]() |
69790405816 | N/A 1060 HUB 55MM 16X4.3MM KW | N/A 55.00 mm | N/A 1060 | N/A 3.00 in | N/A 3.000 in | N/A 2.380 in60.45 mm | N/A 3.000 in76.20 mm |
N/A ![]() |
69790405817 | N/A 1070 HUB 35MM 10X3.3MM KW | N/A 35.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm |
N/A ![]() |
69790405818 | N/A 1070 HUB 38MM 10X3.3MM KW | N/A 38.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm |
N/A ![]() |
69790405819 | N/A 1070 HUB 42MM 12X3.3MM KW | N/A 42 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm |
N/A ![]() |
69790405820 | N/A 1070 HUB 48MM 14X3.8MM KW | N/A 48.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm |
N/A ![]() |
69790405821 | N/A 1070 HUB 55MM 16X4.3MM KW | N/A 55.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm |
N/A ![]() |
69790405822 | N/A 1070 HUB 60MM 18X4.4MM KW | N/A 60.00 mm | N/A 1070 | N/A 3.440 in | N/A 3.440 in | N/A 3.000 in76.20 mm | N/A 3.440 in87.30 mm |
N/A ![]() |
69790405823 | N/A 1080 HUB 38MM 10X3.3MM KW | N/A 38.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm |
N/A ![]() |
69790405824 | N/A 1080 HUB 42MM 12X3.3MM KW | N/A 42 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm |
N/A ![]() |
69790405825 | N/A 1080 HUB 48MM 14X3.8MM KW | N/A 48.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm |
N/A ![]() |
69790405826 | N/A 1080 HUB 55MM 16X4.3MM KW | N/A 55.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm |
N/A ![]() |
69790405827 | N/A 1080 HUB 60MM 18X4.4MM KW | N/A 60.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm |
N/A ![]() |
69790405828 | N/A 1080 HUB 70MM 20X4.9MM KW | N/A 70.00 mm | N/A 1080 | N/A 4.13 in | N/A 4.130 in | N/A 3.50 in88.90 mm | N/A 4.130 in104.90 mm |
N/A ![]() |