3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (mm)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Height

Length thru Bore

Width

CAD

Sort by
69790411555 N/A Grid Coupling Hub w/ Keyway N/A 1050 HUB 45MM 14X3.8MM KW N/A 45.00 mm N/A 1050 N/A 2.630 in N/A 0.104 in N/A 2.630 in N/A CAD
69790411574 N/A Grid Coupling Hub w/ Keyway N/A 1090 HUB 2.3590/2.3605 *KW&SS N/A N/A 1090 N/A 4.880 in N/A 0.192 in N/A 4.880 in N/A CAD
69790412033 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1100 HUB 70MM P7 20MMKW&PH N/A 70.00 mm N/A 1100 N/A 5.590 in N/A 0.220 in N/A 5.590 in N/A
69790412034 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1100 HUB 80MM P7 22MMKW&PH N/A 80.00 mm N/A 1100 N/A 5.590 in N/A 0.220 in N/A 5.590 in N/A
69790412212 N/A Grid Coupling Hub w/ Keyway & Puller Hole N/A 1170 HUB 200MM H7*KW 2SS&PH N/A 200.00 mm N/A 1170 N/A 14.000 in N/A 0.551 in N/A 14.000 in N/A CAD
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1