3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Length thru Bore |
Width |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
69790412212 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1170 HUB 200MM H7*KW 2SS&PH | N/A 200.00 mm | N/A 1170 | N/A 14.000 in | N/A 0.551 in | N/A 14.000 in |
N/A ![]() |
69790411555 | N/A Grid Coupling Hub w/ Keyway | N/A 1050 HUB 45MM 14X3.8MM KW | N/A 45.00 mm | N/A 1050 | N/A 2.630 in | N/A 0.104 in | N/A 2.630 in |
N/A ![]() |
69790412033 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100 HUB 70MM P7 20MMKW&PH | N/A 70.00 mm | N/A 1100 | N/A 5.590 in | N/A 0.220 in | N/A 5.590 in | N/A |
69790412034 | N/A Grid Coupling Hub w/ Keyway & Puller Hole | N/A 1100 HUB 80MM P7 22MMKW&PH | N/A 80.00 mm | N/A 1100 | N/A 5.590 in | N/A 0.220 in | N/A 5.590 in | N/A |
69790411574 | N/A Grid Coupling Hub w/ Keyway | N/A 1090 HUB 2.3590/2.3605 *KW&SS | N/A | N/A 1090 | N/A 4.880 in | N/A 0.192 in | N/A 4.880 in |
N/A ![]() |