Part Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
69790406512 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 7/8 3/16KW | Bore Size N/A 7/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm |
CAD
N/A ![]() |
69790406513 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm |
CAD
N/A ![]() |
69790406514 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-1/8 1/4KW | Bore Size N/A 1 1/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm |
CAD
N/A ![]() |
69790406515 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm |
CAD
N/A ![]() |
69790406516 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm |
CAD
N/A ![]() |
69790406517 | N/A Shaft Hub w/ Keyway | Description N/A 1040 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1040 | Length thru Bore N/A 0.175 in | Dimension HD N/A 3.090 in78.49 mm |
CAD
N/A ![]() |
69790406522 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
69790406523 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
69790406524 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
69790406526 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 2" 1/2X1/4KW | Bore Size N/A 2 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
69790406527 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 2-1/8 1/2KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
69790406528 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm |
CAD
N/A ![]() |
69790406529 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A ![]() |
69790406530 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-1/2 3/8KW | Bore Size N/A 1 1/2 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A ![]() |
69790406531 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A ![]() |
69790406532 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A ![]() |
69790406533 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A ![]() |
69790406534 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 2-1/8 1/2KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A ![]() |
69790406535 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm |
CAD
N/A ![]() |
69790406536 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A ![]() |
69790406537 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A ![]() |
69790406538 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A ![]() |
69790406539 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 2 1/8 1/2KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A ![]() |
69790406540 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A ![]() |
69790406541 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 2-7/8 3/4KW | Bore Size N/A 2 7/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm |
CAD
N/A ![]() |