Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Part Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

Sort by
N/A Shaft Hub w/ Keyway N/A 1020 SHAFT HUB 5/8 3/16KW N/A 5/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020 SHAFT HUB 7/8 3/16KW N/A 7/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020 SHAFT HUB 1" 1/4X1/8KW N/A 1 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020 SHAFT HUB 1-1/8 1/4KW N/A 1 1/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020 SHAFT HUB 1-1/4 1/4KW N/A 1 1/4 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1020 SHAFT HUB 1-3/8 5/16KW N/A 1 3/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Solid Hub N/A 1020 SHAFT HUB SOLID N/A N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD
N/A Shaft Solid Hub N/A 1030 SHAFT HUB SOLID N/A N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030 SHAFT HUB 7/8 3/16KW N/A 7/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030 SHAFT HUB 1" 1/4X1/8KW N/A 1 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030 SHAFT HUB 1-1/8 1/4KW N/A 1 1/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030 SHAFT HUB 1-1/4 1/4KW N/A 1 1/4 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030 SHAFT HUB 1-3/8 5/16KW N/A 1 3/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1030 SHAFT HUB 1-5/8 3/8KW N/A 1 5/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 7/8 3/16KW N/A 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1" 1/4X1/8KW N/A 1 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1-1/8 1/4KW N/A 1 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1-1/4 1/4KW N/A 1 1/4 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1-3/8 5/16KW N/A 1 3/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1-5/8 3/8KW N/A 1 5/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 1-7/8 1/2KW N/A 1 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
N/A Shaft Hub w/ Keyway N/A 1040 SHAFT HUB 2-1/8 1/2KW N/A 2 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
N/A Shaft Solid Hub N/A 1040 SHAFT HUB SOLID N/A N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD
N/A Shaft Solid Hub N/A 1050 SHAFT HUB SOLID N/A N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD
N/A Shaft Hub w/ Keyway N/A 1050 SHAFT HUB 1-1/8 1/4KW N/A 1 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3