- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Grid CouplingsGrid Couplings
- Horizontal Split Cover Grid CouplingsHorizontal Split Cover Grid Couplings
- Grid Coupling Shaft HubsGrid Coupling Shaft Hubs
- View Items
Grid Coupling Shaft Hubs
Item Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
69790406544 | N/A Shaft Hub w/ Keyway | Description N/A 1080 SHAFT HUB 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A ![]() |
69790406545 | N/A Shaft Hub w/ Keyway | Description N/A 1080 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A ![]() |
69790406546 | N/A Shaft Hub w/ Keyway | Description N/A 1080 SHAFT HUB 2-1/2 5/8KW | Bore Size N/A 2 1/2 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A ![]() |
69790406547 | N/A Shaft Hub w/ Keyway | Description N/A 1080 SHAFT HUB 2-5/8 5/8KW | Bore Size N/A 2 5/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A ![]() |
69790406548 | N/A Shaft Hub w/ Keyway | Description N/A 1080 SHAFT HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A ![]() |
69790406549 | N/A Shaft Hub w/ Keyway | Description N/A 1080 SHAFT HUB 3-3/8 7/8KW | Bore Size N/A 3 3/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A ![]() |
69790406241 | N/A Shaft Solid Hub | Description N/A 1080 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm |
CAD
N/A ![]() |
69790406242 | N/A Shaft Solid Hub | Description N/A 1090 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A ![]() |
69790406550 | N/A Shaft Hub w/ Keyway | Description N/A 1090 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A ![]() |
69790406551 | N/A Shaft Hub w/ Keyway | Description N/A 1090 SHAFT HUB 2-7/8 3/4KW | Bore Size N/A 2 7/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A ![]() |
69790406552 | N/A Shaft Hub w/ Keyway | Description N/A 1090 SHAFT HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A ![]() |
69790406553 | N/A Shaft Hub w/ Keyway | Description N/A 1090 SHAFT HUB 3-3/8 7/8KW | Bore Size N/A 3 3/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A ![]() |
69790406554 | N/A Shaft Hub w/ Keyway | Description N/A 1090 SHAFT HUB 3-7/8 1"KW | Bore Size N/A 3 7/8 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A ![]() |
69790406555 | N/A Shaft Hub w/ Keyway | Description N/A 1090 SHAFT HUB 4" 1"X1/2KW | Bore Size N/A 4 in | Lovejoy® Grid Coupling Size N/A 1090 | Length thru Bore N/A 0.325 in | Dimension HD N/A 5.620 in142.75 mm |
CAD
N/A ![]() |