- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Grid CouplingsGrid Couplings
- Horizontal Split Cover Grid CouplingsHorizontal Split Cover Grid Couplings
- Grid Coupling Shaft HubsGrid Coupling Shaft Hubs
- View Items
Grid Coupling Shaft Hubs
Item Number |
Item Name |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|
69790406522 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-3/8 5/16KW | Bore Size N/A 1 3/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406523 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406524 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406525 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406526 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 2" 1/2X1/4KW | Bore Size N/A 2 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406527 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 2-1/8 1/2KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406528 | N/A Shaft Hub w/ Keyway | Description N/A 1050 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406238 | N/A Shaft Solid Hub | Description N/A 1050 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1050 | Length thru Bore N/A 0.194 in | Dimension HD N/A 3.440 in87.38 mm | CAD N/A |
69790406529 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-1/4 1/4KW | Bore Size N/A 1 1/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406530 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-1/2 3/8KW | Bore Size N/A 1 1/2 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406531 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406532 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406533 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406534 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 2-1/8 1/2KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406535 | N/A Shaft Hub w/ Keyway | Description N/A 1060 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406239 | N/A Shaft Solid Hub | Description N/A 1060 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1060 | Length thru Bore N/A 0.224 in | Dimension HD N/A 4.060 in103.12 mm | CAD N/A |
69790406536 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406537 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 1-3/4 3/8KW | Bore Size N/A 1 3/4 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406538 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 1-7/8 1/2KW | Bore Size N/A 1 7/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406539 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 2 1/8 1/2KW | Bore Size N/A 2 1/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406540 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406541 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 2-7/8 3/4KW | Bore Size N/A 2 7/8 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406542 | N/A Shaft Hub w/ Keyway | Description N/A 1070 SHAFT HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406240 | N/A Shaft Solid Hub | Description N/A 1070 SHAFT HUB SOLID | Bore Size N/A | Lovejoy® Grid Coupling Size N/A 1070 | Length thru Bore N/A 0.236 in | Dimension HD N/A 4.310 in109.47 mm | CAD N/A |
69790406543 | N/A Shaft Hub w/ Keyway | Description N/A 1080 SHAFT HUB 1-5/8 3/8KW | Bore Size N/A 1 5/8 in | Lovejoy® Grid Coupling Size N/A 1080 | Length thru Bore N/A 0.276 in | Dimension HD N/A 4.810 in122.17 mm | CAD N/A |