1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size  (in)

Lovejoy® Grid Coupling Size

Item Number

Item Name

Description 

Bore Size 

Lovejoy® Grid Coupling Size

Length thru Bore

Dimension HD

CAD

69790406500 N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-5/8-3/16X3/32KW N/A 5/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
69790406501 N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
69790406502 N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1"-1/4X1/8KW N/A 1 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
69790406503 N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
69790406504 N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
69790406505 N/A Shaft Hub w/ Keyway N/A 1020-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1020 N/A 0.133 in N/A 2.060 in52.32 mm N/A CAD Icon (for items table)
69790406506 N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
69790406507 N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1"-1/4X1/8KW N/A 1 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
69790406508 N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
69790406509 N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
69790406510 N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
69790406511 N/A Shaft Hub w/ Keyway N/A 1030-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1030 N/A 0.145 in N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
69790406512 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
69790406513 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1"-1/4X1/8KW N/A 1 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
69790406514 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
69790406515 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
69790406516 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
69790406517 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A CAD Icon (for items table)
69790406518 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-1-7/8-1/2X1/4KW N/A 1 7/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
69790406519 N/A Shaft Hub w/ Keyway N/A 1040-SHAFT HUB-2-1/8-1/2X1/4KW N/A 2 1/8 in N/A 1040 N/A 0.175 in N/A 3.090 in78.49 mm N/A
69790406520 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
69790406521 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A
69790406522 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-3/8-5/16X5/32KW N/A 1 3/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
69790406523 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-5/8-3/8X3/16KW N/A 1 5/8 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
69790406524 N/A Shaft Hub w/ Keyway N/A 1050-SHAFT HUB-1-3/4-3/8X3/16KW N/A 1 3/4 in N/A 1050 N/A 0.194 in N/A 3.440 in87.38 mm N/A CAD Icon (for items table)
1 - 25 of 64 | Results Per Page | View | Unit of Measure
1 2 3